(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness (Part Number)

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,639₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Industrial use Ethernet connector - XS5/XS6 M12 connector harness

[Features]
・ This product supports industrial Ethernet networks such as EtherCAT.
・ The RJ45 connectors reduce the space required for routing the small (RJ45 connector type) cables.
・ The rugged type (RJ45) connectors are suitable for wiring outside the control panel.
・ Waterproof type (M12 connector).
・ IP67 protection.
・ Socket cable type and bending-resistant cable type are the additions to the smartclick connector series with one touch (1/8th turn) interlocking ability.

Industrial Ethernet Connector Specifications

Industrial Ethernet connector external appearance

XS5W-T421-□MC-K outline drawing

XS5W-T421-□MC-K (plug) composition

XS5W-T421-□MC-K dimensional outline drawing, Units: mm

XS5W-T421-□MC-K wiring diagram

XS5H-T422-□M0-K outline drawing

XS5H-T422-□M0-K dimensional outline drawing, Units: mm

XS5H-T422-□M0-K (plug) composition

TypeCable
With Connector
And Plug At One End
(M12)
Cable
With Connector
And Plug At Both Ends
(M12/M12)
Cable
With Connector
And Plug At Both Ends
(RJ45/RJ45)
TypeModel XS5H
-T42□-□M0-K
Model XS5W
-T42□-□M2-K, -KR
Model XS5W
-T421-□MD-K, -KR
ItemRated current3 A2.5 A
Rated voltage30 V
Contact resistance40 mΩ or less
Insulation resistance1,000 MΩ or more500 MΩ or more
Withstand voltage1,000 V AC 60 secs (leakage current 1 mA or less)
Operating temperature range-25 to +70°C*
Storage temperature range-25 to +70°C
Protective structureM12: IEC IP67, RJ45: IEC IP20

*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.

  • *Refer to the catalog for product specifications other than those listed above.
Part Number
XS5W-T422-GM2-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

₹ 4,923.64

1 Piece(s) 6 Day(s) or more Male angleMale angle5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

Loading...

  1. 1
 

Basic Information

Number Of Cores 4 Cable rated voltage(V) Less than DC30 V Cable shape Round
Contact material Phosphor Bronze Conforming core wire size(mm2) 22

Please check the type/dimensions/specifications of the part XS5W-T422-GM2-K in the Industrial Ethernet Connector XS5/XS6 M12 Connector Harness series.

Product variants

Part Number
XS5H-T421-EM0-K
XS5H-T421-GM0-K
XS5H-T421-JM0-K
XS5W-T422-GMC-K
XS5W-T422-JM2-K
XS5W-T422-JMC-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

₹ 3,020.35

1 Piece(s) 6 Day(s) or more Male StraightCut off3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

₹ 4,082.49

1 Piece(s) 6 Day(s) or more Male StraightCut off5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

₹ 6,510.82

1 Piece(s) 6 Day(s) or more Male StraightCut off10Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

₹ 6,635.38

1 Piece(s) 6 Day(s) or more Male StraightMale angle5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

₹ 7,421.60

1 Piece(s) 6 Day(s) or more Male angleMale angle10Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

₹ 9,062.36

1 Piece(s) 6 Day(s) or more Male StraightMale angle10Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20