(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Industrial use Ethernet connector - XS5/XS6 M12 connector harness
[Features]
・ This product supports industrial Ethernet networks such as EtherCAT.
・ The RJ45 connectors reduce the space required for routing the small (RJ45 connector type) cables.
・ The rugged type (RJ45) connectors are suitable for wiring outside the control panel.
・ Waterproof type (M12 connector).
・ IP67 protection.
・ Socket cable type and bending-resistant cable type are the additions to the smartclick connector series with one touch (1/8th turn) interlocking ability.
Industrial Ethernet connector external appearance
XS5W-T421-□MC-K outline drawing
XS5W-T421-□MC-K (plug) composition
XS5W-T421-□MC-K dimensional outline drawing, Units: mm
XS5W-T421-□MC-K wiring diagram
XS5H-T422-□M0-K outline drawing
XS5H-T422-□M0-K dimensional outline drawing, Units: mm
XS5H-T422-□M0-K (plug) composition
Type | Cable With Connector And Plug At One End (M12) | Cable With Connector And Plug At Both Ends (M12/M12) | Cable With Connector And Plug At Both Ends (RJ45/RJ45) | |
---|---|---|---|---|
Type | Model XS5H -T42□-□M0-K | Model XS5W -T42□-□M2-K, -KR | Model XS5W -T421-□MD-K, -KR | |
Item | Rated current | 3 A | 2.5 A | |
Rated voltage | 30 V | |||
Contact resistance | 40 mΩ or less | |||
Insulation resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Withstand voltage | 1,000 V AC 60 secs (leakage current 1 mA or less) | |||
Operating temperature range | -25 to +70°C* | |||
Storage temperature range | -25 to +70°C | |||
Protective structure | M12: IEC IP67, RJ45: IEC IP20 |
*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.
Part Number |
---|
XS5W-T421-BM2-KR |
XS5W-T421-BM2-SS |
XS5W-T421-BM2-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | CN1 | CN2 | Cable Length (m) | Features | Type | Classification | Contact treatment | Rated Current (A) | Conforming cable external shape (mm) | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,082.49 | 1 Piece(s) | 6 Day(s) or more | Male Straight | Male Straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
₹ 3,568.16 | 1 Piece(s) | 6 Day(s) or more | Male Straight | Male Straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
₹ 2,539.51 | 1 Piece(s) | 6 Day(s) or more | Male Straight | Male Straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 |
Loading...
Number Of Cores | 4 | Cable rated voltage(V) | Less than DC30 V | Cable shape | Round |
---|---|---|---|---|---|
Contact material | Phosphor Bronze | Conforming core wire size(mm2) | 22 |