(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Waterproof Connector (M8/S8) XS3 Cable (Part Number)

Round Waterproof Connector (M8/S8) XS3 Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      676₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Water resistant round connector (M8/S8) XS3 cable

[Features]
- This cable has compact and round water-resistant connectors.
・ These water-resistant connectors are IP67-compliant.
・ M8 screw-mounting models and one touch snap-in models (S8) are available.
・ This cable can be used in a wide variety of factory automation and office applications.
・ These cables provided with connectors eliminate the need of a harness.
・ Some M8 series models come with 3 or 5 poles.

Round Type Waterproof Connector Specification

XS3 external appearance

 

XS3 external appearance

 

Round Waterproof Connector Performance

TypeModel XS3F/H/W/P/MModel XS3F-
M52□-5□□-A
Model XS3M-
M524-1□
Model XS3R
Rated CurrentDC 1 ADC 3 ADC 1 A
Rated Voltage125 V DC *230 V DC125 V DC
Contact Resistance
(Connector Part)
40 mΩ or Less (20 mV DC or Less, 100 mA or Less)60 mΩ or Less
(20 mV DC or Less, 100 mA or Less)
Insulation Resistance103 MΩ or Higher (at 500 V DC)
Withstand Voltage
(Connector Part)
1,000 V AC 1 min
(Leak Current 1 mA or Less)
650 V AC 1 min (Leak Current 1 mA or Less)1,000 V AC 1 min
(Leak Current 1 mA or Less)
Protective StructureIP67 (IEC60529)
Insertion/Removal Tolerance200 times
Cable Tensile
Strength *1
49 N/15 s
Operating Temperature Range-25 to +70°C *3-25 to +85°C-25 to +70°C
Operating Humidity Range20 to 85% RH

*1. Cable type only
*2. Excluding 5-contact type
*3. Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.

Round Waterproof Connector dimensional drawing

(Straight/straight)

(Straight/straight)

(Right-angle / right-angle)

(Right-angle / right-angle)

(Straight / right-angle)

(Straight / right-angle)

(Right-angle / straight)

(Right-angle / straight)

  • *Refer to the catalog for model numbers and dimensional drawings other than those listed above.
Part Number
XS3F-M8PVC3S2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCN1 CN2 Number Of Cores Cable rated voltage
(V)
Cable Length
(m)
Features Classification Contact treatment Contact material Rated Current
(A)
Conforming cable external shape
(mm)
Conforming core wire size
(mm2)
Wire connection method Cable Material

₹ 1,269.14

1 Piece(s) 6 Day(s) or more Female StraightCut off3Less than 150 VDC2Small waterproof connector--Copper alloy/ nickel base, gold plating1φ50.25-PVC

Loading...

  1. 1
 

Basic Information

Cable shape Round Type Cable with connector Protective Structure IP67(IEC60529)

Please check the type/dimensions/specifications of the part XS3F-M8PVC3S2M in the Round Waterproof Connector (M8/S8) XS3 Cable series.

Product variants

Part Number
XS3F-E422-405-A
XS3F-M321-302-A
XS3F-M321-302-R
XS3H-M321-3C3-R
XS3H-M421-401-R
XS3H-M421-4C3-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Number Of Cores Cable rated voltage
(V)
Cable Length
(m)
Features Classification Contact treatment Contact material Rated Current
(A)
Conforming cable external shape
(mm)
Conforming core wire size
(mm2)
Wire connection method Cable Material

₹ 2,084.91

1 Piece(s) 6 Day(s) or more Female angleCut off4Less than 150 VDC5Small waterproof connectorStandard cable goodsNi substrate gold plated 0.4 μmPhosphor Bronze1φ40.2--

₹ 1,122.58

1 Piece(s) 7 Day(s) or more Female StraightCut off3Less than 150 VDC2Small waterproof connectorStandard cable goodsNi substrate gold plated 0.4 μmPhosphor Bronze1φ40.2--

₹ 1,091.78

1 Piece(s) 7 Day(s) or more Female StraightCut off3Less than 150 VDC2Small waterproof connectorRobot (for vibration resistance) cableNi substrate gold plated 0.4 μmPhosphor Bronze1φ40.2--

₹ 1,002.20

1 Piece(s) 7 Day(s) or more Male StraightCut off3Less than 150 VDC0.3Circular Type Waterproof ConnectorRobot (for vibration resistance) cableNi substrate gold plated 0.4 μmPhosphor Bronze1φ40.2--

₹ 1,033.51

1 Piece(s) 6 Day(s) Male StraightCut off4Less than 150 VDC1Circular Type Waterproof ConnectorRobot (for vibration resistance) cableNi substrate gold plated 0.4 μmPhosphor Bronze1φ40.2--

₹ 704.00

1 Piece(s) Same day

Stock

Male StraightCut off4Less than 150 VDC0.3Circular Type Waterproof ConnectorRobot (for vibration resistance) cableNi substrate gold plated 0.4 μmPhosphor Bronze1φ40.2--