(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.
Catalog product information click here
XS2 external appearance
Name | Type | |
---|---|---|
1. Connector with Cable | Model XS2W Connectors with socket and plug on both cable ends | |
Model XS2F Connectors with socket on one end | ||
Model XS2F Connectors with socket on one end, with LED indicator | ||
Model XS2H Connectors with plug on one end |
Cable Specification | Cable Connection Direction | Cable Outer Diameter (mm) | Number of Cable Cores (Core) | Cable Core Cross Sectional Area (mm2) | Cable Length L (m) | For DC | UL standard | |
---|---|---|---|---|---|---|---|---|
Type | ||||||||
Flame Retardant Robot Cable Product | Straight/ straight | φ6.0 | 4 | 0.5 | 1 | ◎ | Model XS2W-D421-C81-F | ● |
2 | ◎ | Model XS2W-D421-D81-F | ||||||
5 | ◎ | Model XS2W-D421-G81-F | ||||||
10 | ◎ | Model XS2W-D421-J81-F | ||||||
Right-angle (socket) /straight (plug) | 2 | ◎ | Model XS2W-D424-D81-F | |||||
5 | ◎ | Model XS2W-D424-G81-F |
Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.
Part Number |
---|
XS2R-D426-C11-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connector type | Connector manufacturer | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable shape | Cable Length (m) | Features | Type | Classification | Cable Specifications | Contact treatment | Contact material | Rated Current (A) | Conforming core wire size (mm2) | Protective Structure | Mating Section Shape | Connection | Connector Details | Cable Material | Compatible Sensor | With LED | Number of Connector Positions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,139.08 | 1 Piece(s) | 6 Day(s) | - | - | Female Straight | Male Straight | 4 | [300] DC250V | Round | 1 | Circular Type Waterproof Connector | Y-joint (with cable) | Flame retardant robot cable | - | Ni substrate gold plated 0.4 μm | Brass | 4 | - | IP67(IEC60529) | - | - | - | - | - | - | - |