(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.
Catalog product information click here
XS2 external appearance
Name | Type | |
---|---|---|
1. Connector with Cable | Model XS2W Connectors with socket and plug on both cable ends | |
Model XS2F Connectors with socket on one end | ||
Model XS2F Connectors with socket on one end, with LED indicator | ||
Model XS2H Connectors with plug on one end |
Cable Specification | Cable Connection Direction | Cable Outer Diameter (mm) | Number of Cable Cores (Core) | Cable Core Cross Sectional Area (mm2) | Cable Length L (m) | For DC | UL standard | |
---|---|---|---|---|---|---|---|---|
Type | ||||||||
Flame Retardant Robot Cable Product | Straight/ straight | φ6.0 | 4 | 0.5 | 1 | ◎ | Model XS2W-D421-C81-F | ● |
2 | ◎ | Model XS2W-D421-D81-F | ||||||
5 | ◎ | Model XS2W-D421-G81-F | ||||||
10 | ◎ | Model XS2W-D421-J81-F | ||||||
Right-angle (socket) /straight (plug) | 2 | ◎ | Model XS2W-D424-D81-F | |||||
5 | ◎ | Model XS2W-D424-G81-F |
Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.
Part Number |
---|
XS2F-A422-DB0-F |
XS2F-D422-DA0-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connector type | Connector manufacturer | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable shape | Cable Length (m) | Features | Type | Classification | Cable Specifications | Contact treatment | Contact material | Rated Current (A) | Conforming core wire size (mm2) | Protective Structure | Mating Section Shape | Connection | Connector Details | Cable Material | Compatible Sensor | With LED | Number of Connector Positions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 699.00 | 1 Piece(s) | Available | Same day | - | - | Female angle | Cut off | 4 | [300] AC250V | Round | 2 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - | |
₹ 1,233.20 | 1 Piece(s) | 7 Day(s) or more | - | - | Female angle | Cut off | 4 | [300] DC250V | Round | 2 | Circular Type Waterproof Connector | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Ni substrate gold plated 0.4 μm | Phosphor Bronze | 4 | 0.5 | IP67(IEC60529) | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy