(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Water Resistant Connector (M12), XS2 Harness (Part Number)

Round Water Resistant Connector (M12), XS2 Harness
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.

Catalog product information click here



Product Features

Round Waterproof Connector (M12) XS2 Harness: related images

XS2 external appearance

Classification

NameType
1. Connector with CableModel XS2W Connectors with socket and plug on both cable ends
Model XS2F Connectors with socket on one end
Model XS2F Connectors with socket on one end, with LED indicator
Model XS2H Connectors with plug on one end
  • *Refer to the catalog for types and model numbers other than those listed above.

XS2W Connector with Cable - Socket / Plug on Both Ends

Cable
Specification
Cable
Connection Direction
Cable
Outer Diameter
(mm)
Number of
Cable Cores
(Core)
Cable
Core
Cross Sectional Area
(mm2)
Cable
Length L
(m)
For DCUL standard
Type
Flame Retardant
Robot
Cable
Product
Straight/
straight
φ6.040.51Model XS2W-D421-C81-F
2Model XS2W-D421-D81-F
5Model XS2W-D421-G81-F
10Model XS2W-D421-J81-F
Right-angle (socket)
/straight
(plug) 
2Model XS2W-D424-D81-F
5Model XS2W-D424-G81-F

Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.

 
Part Number
XS2H-D421-AA0-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnector type Connector manufacturer CN1 CN2 Number Of Cores Cable rated voltage
(V)
Cable shape Cable Length
(m)
Features Type Classification Cable Specifications Contact treatment Contact material Rated Current
(A)
Conforming core wire size
(mm2)
Protective Structure Mating Section Shape Connection Connector Details Cable Material Compatible Sensor With LED Number of Connector Positions

₹ 983.35

1 Piece(s) 6 Day(s) or more --Male StraightCut off4[300] DC250VRound0.3Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 2Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part XS2H-D421-AA0-F in the Round Water Resistant Connector (M12), XS2 Harness series.

Product variants

Part Number
XS2F-A421-G90-F
XS2F-A421-GB0-F
XS2F-A421-J90-F
XS2H-D421-C80-F
XS2H-D421-CA0-F
XS2H-D421-D80-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnector type Connector manufacturer CN1 CN2 Number Of Cores Cable rated voltage
(V)
Cable shape Cable Length
(m)
Features Type Classification Cable Specifications Contact treatment Contact material Rated Current
(A)
Conforming core wire size
(mm2)
Protective Structure Mating Section Shape Connection Connector Details Cable Material Compatible Sensor With LED Number of Connector Positions

₹ 1,199.00

1 Piece(s) Same day

Stock

--Female StraightCut off4[300] AC250VRound5Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 4Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------

₹ 1,142.00

1 Piece(s) Same day

Stock

--Female StraightCut off4[300] AC250VRound5Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 2Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------

₹ 3,375.15

1 Piece(s) 6 Day(s) or more --Female StraightCut off4[300] AC250VRound10Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 4Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------

₹ 699.00

1 Piece(s) Same day

Stock

--Male StraightCut off4[300] DC250VRound1Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 4Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------

₹ 1,135.11

1 Piece(s) 6 Day(s) or more --Male StraightCut off4[300] DC250VRound1Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 2Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------

₹ 857.00

1 Piece(s)Available Same day

Stock

--Male StraightCut off4[300] DC250VRound2Circular Type Waterproof ConnectorCable with connectorFlame retardant robot cableNumber of cores: 4Ni substrate gold plated 0.4 μmPhosphor Bronze40.5IP67(IEC60529)-------