(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Waterproof Connector XS5 Harness (Part Number)

Round Waterproof Connector XS5 Harness
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      688₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round Waterproof Connector XS5 Harness

Round Type Waterproof Connector Specification

Round waterproof connector external appearance

Round waterproof connector external appearance

Mating is completed in about 1/8 rotation. The plug side can confirm the completion of mating with a mark

Single-action smart click connection

*: When connecting with a screw type, it is a screw connection.

Adopted a lock method that can be engaged and detached with a single-action

Adopted a lock method that can be engaged and detached with a single-action

Notify the mating with a clear click feeling

Notify the mating with a clear click feeling

Installation time reduced to about 1/3

Installation time reduced to about 1/3

* This is a reference value.

Uses a bayonet lock mechanism

Uses a bayonet lock mechanism

Format Structure

Shape XS5: Single-action smart click connection (Compatible with M12 connector)
ConnectorCable SpecificationsCable Length (m)Format
Both side connectorsFlame retardant / robot cable0.5Shape XS5W-D421-B81-F
1Shape XS5W-D421-C81-F
2Shape XS5W-D421-D81-F
3Shape XS5W-D421-E81-F
5Shape XS5W-D421-G81-F
10Shape XS5W-D421-J81-F
One side connector
(Socket)
Flame retardant / robot cable1Shape XS5F-D421-C80-F
2Shape XS5F-D421-D80-F
3Shape XS5F-D421-E80-F
5Shape XS5F-D421-G80-F
10Shape XS5F-D421-J80-F
One side connector
(Plug)
Flame retardant / robot cable0.3Shape XS5H-D421-A80-F
1Shape XS5H-D421-C80-F
2Shape XS5H-D421-D80-F
3Shape XS5H-D421-E80-F
5Shape XS5H-D421-G80-F

XS5 NEXT Series

TypeCable Outer Diameter
(mm)
Cable SpecificationsCable Length
(m)
FormatUL Standard
Both side connectorsø6Oil resistant reinforced
PCV cable
1Shape XS5W-D421-C81-XUL2238 compliant
(File No.E207683)
2Shape XS5W-D421-D81-X
3Shape XS5W-D421-E81-X
5Shape XS5W-D421-F81-X
10Shape XS5W-D421-G81-X
ø6Oil resistant reinforced
PCV robot cable
1Shape XS5W-D421-C81-XR
2Shape XS5W-D421-D81-XR
3Shape XS5W-D421-E81-XR
5Shape XS5W-D421-F81-XR
10Shape XS5W-D421-G81-XR
Socket one side connectorø6Oil resistant reinforced
PCV cable
1Shape XS5F-D421-C81-X
2Shape XS5F-D421-D81-X
3Shape XS5F-D421-E81-X
5Shape XS5F-D421-F81-X
10Shape XS5F-D421-G81-X
ø6Oil resistant reinforced
PCV robot cable
1Shape XS5F-D421-C81-XR
2Shape XS5F-D421-D81-XR
3Shape XS5F-D421-E81-XR
5Shape XS5F-D421-F81-XR
10Shape XS5F-D421-G81-XR

XS5W connector with cable, socket/plug with connector on both ends

Cable SpecificationsCable
Length L (mm)
Cable
Outer Diameter (mm)
Straight (Socket) / Straight (Plug)UL Standard
Format
Flame retardance,
Robot cable
4ø6 Shape XS5W-D421-F81-FUL2238 compliant
(File No.E207683)
Oil resistant reinforced
Polyurethane
Robot cable
1ø4.7Shape XS5W-D42B-C81-PR-
2Shape XS5W-D42B-D81-PR
5Shape XS5W-D42B-G81-PR

XS5F connector with cable, socket with connector on one end

Cable SpecificationsCable
Length L (mm)
Cable
Outer Diameter (mm)
Straight TypeL-TypeUL Standard
FormatFormat
Flame retardance,
Robot cable
1ø6--Shape XS5F-D422-C80-FUL2238 compliant
(File No.E207683)
10Shape XS5F-D422-J80-F--
Spatter resistant cable5ø6.6Shape XS5F-D421-G80-SA---
Oil resistant reinforced
Polyurethane
Robot cable
1ø4.7Shape XS5F-D42B-C80-PR--
2Shape XS5F-D42B-D80-PR--
5Shape XS5F-D42B-G80-PR--
10Shape XS5F-D42B-J80-PR--

XS5H Connector with Cable Plug on One Side of Connector

Cable SpecificationsCable
Length L (mm)
Cable
Outer Diameter (mm)
Straight TypeUL Standard
Format
Flame retardance,
Robot cable
0.5ø6Shape XS5H-D421-B80-FUL2238 compliant
(File No.E207683)

Rating/Performance

Rated Current4 A
Rated VoltageDC250V
Contact Resistance (Connector)40 mΩ or Less (at 20 mV or less, 100 mA or less)
Insulation Resistance1,000 MΩ or higher (at 500 V DC)
Withstand Voltage (Connector Section)1,500 V AC 1 min (Leak current 1 mA or less)
Protective StructureIP67 (IEC60529)
Insertion/Removal Tolerance50 times
Lock StrengthTension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s
Cable Holding StrengthTension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s (when cable diameter ø6 mm) *2
Lock Operation Force0.1 to 0.25 N⋅m
Operating Temperature Range-25 to +70°C *3
Operating Humidity Range20 to 85%RH
Number of IDC Repairs *1Up to 10 times (limited to same outer diameter / wire core diameter)
  • *1 Type XS5C/G Assembly Type Connector (IDC Type) only.
  • *2 Please check the individual specifications for details.
  • *3 However, please use the robot cable in the temperature range of 0 to +70°C in consideration of disconnection during movement.

External Dimensions

 

(Units: mm)

 

Dimensional drawing of XS5W-D421-□81-F

Dimensional drawing of XS5W-D421-□81-F

Dimensional drawing of XS5W-D424-□81-F

Dimensional drawing of XS5W-D424-□81-F

*: The cover color of the flame retardance, robot cable product (Type XS5W-D42□-□81-F) is warm gray.

 
Dimensional drawing of XS5F-D421-□80-F/XS5F-D421-□80-P

Dimensional drawing of XS5F-D421-□80-F/XS5F-D421-□80-P

Dimensional drawing of type XS5F-D422-□80-F

Dimensional drawing of type XS5F-D422-□80-F

*: The cover color of the flame retardance, robot cable product (type XS5F-D42□-□80-F) is warm gray.

 
Dimensional drawing of XS5W-D421-□81-X/XS5W-D421-□81-XR

Dimensional drawing of XS5W-D421-□81-X/XS5W-D421-□81-XR

Dimensional drawing of XS5F-D421-□80-X/XS5F-D421-□80-XR

Dimensional drawing of XS5F-D421-□80-X/XS5F-D421-□80-XR

 
Drawing of XS5H-D421-□80-F

Drawing of XS5F-D421-□80-SA/XS5F-D42B-□80-PR

Drawing of XS5H-D421-□80-F

Drawing of XS5H-D421-□80-F

*Please refer to the catalog for any information not listed above.

Part Number
XS5F-D422-G80-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCN1 CN2 Cable rated voltage
(V)
Cable shape Cable Length
(m)
Type Classification Cable Specifications Contact treatment Contact material Conforming cable external shape
(mm)
Conforming core wire size
(mm2)
Protective Structure Mating Section Shape Connection Connector Details

₹ 1,964.93

1 Piece(s) 6 Day(s) or more Female angleCut off[300] Less than 300 VDCDiscrete Wire5Cable with ConnectorFlame Retardant Robot Cable-Ni Undercoat Gold Plating 0.4 μmPhosphor Bronze--IP67(IEC60529)---

Loading...

  1. 1
 

Basic Information

Connector type M12 Connector manufacturer Omron Number Of Cores 4
Features Waterproof Smart Click Connector Rated Current(A) 4

Please check the type/dimensions/specifications of the part XS5F-D422-G80-F in the Round Waterproof Connector XS5 Harness series.

Product variants

Part Number
XS5F-D421-E80-F
XS5F-D421-G80-F
XS5F-D421-G80-SA
XS5H-D421-A80-F
XS5H-D421-C80-F
XS5H-D421-D80-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Cable rated voltage
(V)
Cable shape Cable Length
(m)
Type Classification Cable Specifications Contact treatment Contact material Conforming cable external shape
(mm)
Conforming core wire size
(mm2)
Protective Structure Mating Section Shape Connection Connector Details

₹ 1,539.47

1 Piece(s) 5 Day(s) or more Female StraightCut off[300] Less than 300 VDCDiscrete Wire3Cable with ConnectorFlame Retardant Robot Cable-Ni Undercoat Gold Plating 0.4 μmPhosphor Bronze--IP67(IEC60529)---

₹ 1,091.00

1 Piece(s)Available Same day

Stock

Female StraightCut off[300] Less than 300 VDCDiscrete Wire5Cable with ConnectorFlame Retardant Robot Cable-Ni Undercoat Gold Plating 0.4 μmPhosphor Bronze--IP67(IEC60529)---

₹ 2,835.50

1 Piece(s) 6 Day(s) or more Female StraightCut off[300] DC250VDiscrete Wire-Cable with ConnectorConnector with cable, socket with connector on one endSpatter resistant cableGold platingPhosphor Bronze--IP67(IEC60529)For DCTerminal 1: Brown, Terminal 2: White, Terminal 3: Blue, Terminal 4: BlackOne side connector

₹ 1,014.00

1 Piece(s) 6 Day(s) or more Female StraightCut off[300] Less than 300 VDCDiscrete Wire0.3Cable with ConnectorFlame Retardant Robot Cable-Ni Undercoat Gold Plating 0.4 μmPhosphor Bronze--IP67(IEC60529)---

₹ 1,212.96

1 Piece(s) 7 Day(s) or more Female StraightCut off[300] Less than 300 VDCDiscrete Wire1Cable with ConnectorFlame Retardant Robot Cable-Ni Undercoat Gold Plating 0.4 μmPhosphor Bronze--IP67(IEC60529)---

₹ 1,420.89

1 Piece(s) 5 Day(s) or more Female StraightCut off[300] Less than 300 VDCDiscrete Wire2Cable with ConnectorFlame Retardant Robot Cable-Ni Undercoat Gold Plating 0.4 μmPhosphor Bronze--IP67(IEC60529)---