(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Round Waterproof Connector XS5 Harness
Round waterproof connector external appearance
Single-action smart click connection
*: When connecting with a screw type, it is a screw connection.
Adopted a lock method that can be engaged and detached with a single-action
Notify the mating with a clear click feeling
Installation time reduced to about 1/3
* This is a reference value.
Uses a bayonet lock mechanism
Connector | Cable Specifications | Cable Length (m) | Format |
---|---|---|---|
Both side connectors | Flame retardant / robot cable | 0.5 | Shape XS5W-D421-B81-F |
1 | Shape XS5W-D421-C81-F | ||
2 | Shape XS5W-D421-D81-F | ||
3 | Shape XS5W-D421-E81-F | ||
5 | Shape XS5W-D421-G81-F | ||
10 | Shape XS5W-D421-J81-F | ||
One side connector (Socket) | Flame retardant / robot cable | 1 | Shape XS5F-D421-C80-F |
2 | Shape XS5F-D421-D80-F | ||
3 | Shape XS5F-D421-E80-F | ||
5 | Shape XS5F-D421-G80-F | ||
10 | Shape XS5F-D421-J80-F | ||
One side connector (Plug) | Flame retardant / robot cable | 0.3 | Shape XS5H-D421-A80-F |
1 | Shape XS5H-D421-C80-F | ||
2 | Shape XS5H-D421-D80-F | ||
3 | Shape XS5H-D421-E80-F | ||
5 | Shape XS5H-D421-G80-F |
XS5 NEXT Series
Type | Cable Outer Diameter (mm) | Cable Specifications | Cable Length (m) | Format | UL Standard | |
---|---|---|---|---|---|---|
Both side connectors | ø6 | Oil resistant reinforced PCV cable | 1 | ◎ | Shape XS5W-D421-C81-X | UL2238 compliant (File No.E207683) |
2 | ◎ | Shape XS5W-D421-D81-X | ||||
3 | ◎ | Shape XS5W-D421-E81-X | ||||
5 | ◎ | Shape XS5W-D421-F81-X | ||||
10 | ◎ | Shape XS5W-D421-G81-X | ||||
ø6 | Oil resistant reinforced PCV robot cable | 1 | ◎ | Shape XS5W-D421-C81-XR | ||
2 | ◎ | Shape XS5W-D421-D81-XR | ||||
3 | ◎ | Shape XS5W-D421-E81-XR | ||||
5 | ◎ | Shape XS5W-D421-F81-XR | ||||
10 | ◎ | Shape XS5W-D421-G81-XR | ||||
Socket one side connector | ø6 | Oil resistant reinforced PCV cable | 1 | ◎ | Shape XS5F-D421-C81-X | |
2 | ◎ | Shape XS5F-D421-D81-X | ||||
3 | ◎ | Shape XS5F-D421-E81-X | ||||
5 | ◎ | Shape XS5F-D421-F81-X | ||||
10 | ◎ | Shape XS5F-D421-G81-X | ||||
ø6 | Oil resistant reinforced PCV robot cable | 1 | ◎ | Shape XS5F-D421-C81-XR | ||
2 | ◎ | Shape XS5F-D421-D81-XR | ||||
3 | ◎ | Shape XS5F-D421-E81-XR | ||||
5 | ◎ | Shape XS5F-D421-F81-XR | ||||
10 | ◎ | Shape XS5F-D421-G81-XR |
XS5W connector with cable, socket/plug with connector on both ends
Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight (Socket) / Straight (Plug) | UL Standard | |
---|---|---|---|---|---|
Format | |||||
Flame retardance, Robot cable | 4 | ø6 | Shape XS5W-D421-F81-F | UL2238 compliant (File No.E207683) | |
Oil resistant reinforced Polyurethane Robot cable | 1 | ø4.7 | ◎ | Shape XS5W-D42B-C81-PR | - |
2 | ◎ | Shape XS5W-D42B-D81-PR | |||
5 | ◎ | Shape XS5W-D42B-G81-PR |
XS5F connector with cable, socket with connector on one end
Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight Type | L-Type | UL Standard | ||
---|---|---|---|---|---|---|---|
Format | Format | ||||||
Flame retardance, Robot cable | 1 | ø6 | - | - | ◎ | Shape XS5F-D422-C80-F | UL2238 compliant (File No.E207683) |
10 | ◎ | Shape XS5F-D422-J80-F | - | - | |||
Spatter resistant cable | 5 | ø6.6 | ◎ | Shape XS5F-D421-G80-SA | - | - | - |
Oil resistant reinforced Polyurethane Robot cable | 1 | ø4.7 | ◎ | Shape XS5F-D42B-C80-PR | - | - | |
2 | ◎ | Shape XS5F-D42B-D80-PR | - | - | |||
5 | ◎ | Shape XS5F-D42B-G80-PR | - | - | |||
10 | ◎ | Shape XS5F-D42B-J80-PR | - | - |
XS5H Connector with Cable Plug on One Side of Connector
Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight Type | UL Standard |
---|---|---|---|---|
Format | ||||
Flame retardance, Robot cable | 0.5 | ø6 | Shape XS5H-D421-B80-F | UL2238 compliant (File No.E207683) |
Rated Current | 4 A |
---|---|
Rated Voltage | DC250V |
Contact Resistance (Connector) | 40 mΩ or Less (at 20 mV or less, 100 mA or less) |
Insulation Resistance | 1,000 MΩ or higher (at 500 V DC) |
Withstand Voltage (Connector Section) | 1,500 V AC 1 min (Leak current 1 mA or less) |
Protective Structure | IP67 (IEC60529) |
Insertion/Removal Tolerance | 50 times |
Lock Strength | Tension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s |
Cable Holding Strength | Tension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s (when cable diameter ø6 mm) *2 |
Lock Operation Force | 0.1 to 0.25 N⋅m |
Operating Temperature Range | -25 to +70°C *3 |
Operating Humidity Range | 20 to 85%RH |
Number of IDC Repairs *1 | Up to 10 times (limited to same outer diameter / wire core diameter) |
(Units: mm)
Dimensional drawing of XS5W-D421-□81-F
Dimensional drawing of XS5W-D424-□81-F
*: The cover color of the flame retardance, robot cable product (Type XS5W-D42□-□81-F) is warm gray.
Dimensional drawing of XS5F-D421-□80-F/XS5F-D421-□80-P
Dimensional drawing of type XS5F-D422-□80-F
*: The cover color of the flame retardance, robot cable product (type XS5F-D42□-□80-F) is warm gray.
Dimensional drawing of XS5W-D421-□81-X/XS5W-D421-□81-XR
Dimensional drawing of XS5F-D421-□80-X/XS5F-D421-□80-XR
Drawing of XS5F-D421-□80-SA/XS5F-D42B-□80-PR
Drawing of XS5H-D421-□80-F
*Please refer to the catalog for any information not listed above.
Part Number |
---|
XS5F-D421-C80-F |
XS5H-D421-C80-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | CN1 | CN2 | Cable rated voltage (V) | Cable shape | Cable Length (m) | Type | Classification | Cable Specifications | Contact treatment | Contact material | Conforming cable external shape (mm) | Conforming core wire size (mm2) | Protective Structure | Mating Section Shape | Connection | Connector Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 688.00 | 1 Piece(s) | Available | Same day | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 1 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - | |
₹ 1,212.96 | 1 Piece(s) | 7 Day(s) or more | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 1 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - |
Loading...
Connector type | M12 | Connector manufacturer | Omron | Number Of Cores | 4 |
---|---|---|---|---|---|
Features | Waterproof Smart Click Connector | Rated Current(A) | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy