(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· International standard DIN solder-less connecting connector (popular name: press-fit) Series.
· Compliant with DIN standards, these connectors make working with backplane systems easy.
· A shape that ensures minimal hole-damage.
· A highly reliable connection is possible thanks to the unique W-shape, which helps counter issues of twisting and sagging.
· A shape that minimizes damage to PCB through holes.
· The Omron type XC6 series can be used as a connector for backplane connections.
· The socket utilizes a highly reliable dual contact (2-point contact) system.
· A dedicated press-fitted jig is equipped as standard.
Part Number |
---|
XC5D-962P-1131 |
XC5D-962P-1140 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,660.09 | 1 Piece(s) | 5 Day(s) | ||
₹ 1,589.79 | 1 Piece(s) | 5 Day(s) |
Loading...
Applicable pin/contact | Female (socket) | Number Of Pins | 96 | Application | For PCB |
---|---|---|---|---|---|
Rated Current(A) | 2 | Rated Voltage(V) | AC300 | Connection direction | Straight |
Circuit Board Attachment Method | Circuit Board Hole Insertion | Withstand Voltage(One min/leak current 1 mA or less) | AC1000V | Contact part plating | Nickel base Gold plating |
Terminal part plating | Nickel base Gold plating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy