(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HAKKO red 60 W set

HAKKO red 60 W set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A soldering set including solder, paste, and a simple soldering iron stand.

Part Number
511
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,222.24

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type B Type Voltage measurement range(mV) 503
X
whatsapp-qr whatsapp-icon