(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HAKKO junior 100 W set

HAKKO junior 100 W set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,462₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Soldering set with solder and paste. (It can be used in household outlets)

Part Number
714
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,461.64

3 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type T Type Voltage measurement range(mV) 343
X
whatsapp-qr whatsapp-icon