(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Twisted pair Instrumentation cable TKVVBS series
[Features]
· Superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types are available.
· Because a twisted pair type is set at a different pitch to adjacent pairs, crosstalk noise can be reduced.
· A braided shield is provided as a noise countermeasure.
· Shield wiring work can be performed easily thanks to a drain wire of the same size as the conductor.
Part Number |
---|
TKVVBS-0.5SQ-12P-88 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Representative Standard | Grounding Wire | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 143,956.00 | 1 Piece(s) | 5 Day(s) or more | 88 | 0.5 | 20 | 24 | 12P | 14.5 | [Other] 150V | UL / CSA(c-UL) | [Other] Drain wire | 20/0.18 | 0.93 | 1.7 |
Loading...
Shield | Available | Properties | Oil Resistance / Heat-Resistance | Sheath (outer coating) color | Gray |
---|---|---|---|---|---|
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) | Insulation body color | See the catalog |
Please check the type/dimensions/specifications of the part TKVVBS-0.5SQ-12P-88 in the Twisted Pair Instrumentation Cable series.
Part Number |
---|
TKVVBS-0.2SQ-10P-11 |
TKVVBS-0.2SQ-10P-12 |
TKVVBS-0.2SQ-10P-13 |
TKVVBS-0.5SQ-12P-89 |
TKVVBS-0.5SQ-12P-9 |
TKVVBS-0.5SQ-12P-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Representative Standard | Grounding Wire | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,553.60 | 1 Piece(s) | 5 Day(s) or more | 11 | 0.2 | 24 | 20 | 10P | 9.2 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 7/0.18 | 0.54 | 1.04 | ||
₹ 8,240.00 | 1 Piece(s) | 5 Day(s) or more | 12 | 0.2 | 24 | 20 | 10P | 9.2 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 7/0.18 | 0.54 | 1.04 | ||
₹ 8,928.00 | 1 Piece(s) | 5 Day(s) or more | 13 | 0.2 | 24 | 20 | 10P | 9.2 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 7/0.18 | 0.54 | 1.04 | ||
₹ 145,592.00 | 1 Piece(s) | 5 Day(s) or more | 89 | 0.5 | 20 | 24 | 12P | 14.5 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 20/0.18 | 0.93 | 1.7 | ||
₹ 28,644.00 | 1 Piece(s) | 5 Day(s) or more | 9 | 0.5 | 20 | 24 | 12P | 14.5 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 20/0.18 | 0.93 | 1.7 | ||
₹ 147,227.20 | 1 Piece(s) | 5 Day(s) or more | 90 | 0.5 | 20 | 24 | 12P | 14.5 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 20/0.18 | 0.93 | 1.7 |