(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Twisted Pair Instrumentation Cable (Part Number)

Twisted Pair Instrumentation Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      487₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Twisted pair Instrumentation cable TKVVBS series

[Features]
· Superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types are available.
· Because a twisted pair type is set at a different pitch to adjacent pairs, crosstalk noise can be reduced.
· A braided shield is provided as a noise countermeasure.
· Shield wiring work can be performed easily thanks to a drain wire of the same size as the conductor.

 
Part Number
TKVVBS-0.5SQ-1P-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Representative Standard Grounding Wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 7,732.00

1 Piece(s) 5 Day(s) or more 300.52021P6.1[Other] 150VUL / CSA(c-UL)[Other] Drain wire20/0.180.931.7

Loading...

  1. 1

Basic Information

Shield Available Properties Oil Resistance / Heat-Resistance Sheath (outer coating) color Gray
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Insulation body color See the catalog

Please check the type/dimensions/specifications of the part TKVVBS-0.5SQ-1P-30 in the Twisted Pair Instrumentation Cable series.

Product variants

Part Number
TKVVBS-0.2SQ-10P-11
TKVVBS-0.2SQ-10P-12
TKVVBS-0.2SQ-10P-13
TKVVBS-0.5SQ-1P-31
TKVVBS-0.5SQ-1P-32
TKVVBS-0.5SQ-1P-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Representative Standard Grounding Wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 7,553.60

1 Piece(s) 5 Day(s) or more 110.2242010P9.2[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

₹ 8,240.00

1 Piece(s) 5 Day(s) or more 120.2242010P9.2[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

₹ 8,928.00

1 Piece(s) 5 Day(s) or more 130.2242010P9.2[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

₹ 7,989.60

1 Piece(s) 5 Day(s) or more 310.52021P6.1[Other] 150VCSA(c-UL) / UL[Other] Drain wire20/0.180.931.7

₹ 8,246.40

1 Piece(s) 5 Day(s) or more 320.52021P6.1[Other] 150VCSA(c-UL) / UL[Other] Drain wire20/0.180.931.7

₹ 8,504.00

1 Piece(s) 5 Day(s) or more 330.52021P6.1[Other] 150VCSA(c-UL) / UL[Other] Drain wire20/0.180.931.7