(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Twisted pair Instrumentation cable TKVVBS series
[Features]
· Superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types are available.
· Because a twisted pair type is set at a different pitch to adjacent pairs, crosstalk noise can be reduced.
· A braided shield is provided as a noise countermeasure.
· Shield wiring work can be performed easily thanks to a drain wire of the same size as the conductor.
Part Number |
---|
TKVVBS-0.3SQ-18P-75 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Representative Standard | Grounding Wire | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 94,168.00 | 1 Piece(s) | 5 Day(s) or more | 75 | 0.3 | 22 | 36 | 18P | 13.4 | [Other] 150V | UL / CSA(c-UL) | [Other] Drain wire | 12/0.18 | 0.72 | 1.3 |
Loading...
Shield | Available | Properties | Oil Resistance / Heat-Resistance | Sheath (outer coating) color | Gray |
---|---|---|---|---|---|
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) | Insulation body color | See the catalog |
Please check the type/dimensions/specifications of the part TKVVBS-0.3SQ-18P-75 in the Twisted Pair Instrumentation Cable series.
Part Number |
---|
TKVVBS-0.2SQ-10P-11 |
TKVVBS-0.2SQ-10P-12 |
TKVVBS-0.2SQ-10P-13 |
TKVVBS-0.3SQ-18P-76 |
TKVVBS-0.3SQ-18P-77 |
TKVVBS-0.3SQ-18P-78 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Representative Standard | Grounding Wire | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,553.60 | 1 Piece(s) | 5 Day(s) or more | 11 | 0.2 | 24 | 20 | 10P | 9.2 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 7/0.18 | 0.54 | 1.04 | ||
₹ 8,240.00 | 1 Piece(s) | 5 Day(s) or more | 12 | 0.2 | 24 | 20 | 10P | 9.2 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 7/0.18 | 0.54 | 1.04 | ||
₹ 8,928.00 | 1 Piece(s) | 5 Day(s) or more | 13 | 0.2 | 24 | 20 | 10P | 9.2 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 7/0.18 | 0.54 | 1.04 | ||
₹ 95,424.00 | 1 Piece(s) | 5 Day(s) or more | 76 | 0.3 | 22 | 36 | 18P | 13.4 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 12/0.18 | 0.72 | 1.3 | ||
₹ 96,679.20 | 1 Piece(s) | 5 Day(s) or more | 77 | 0.3 | 22 | 36 | 18P | 13.4 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 12/0.18 | 0.72 | 1.3 | ||
₹ 97,934.40 | 1 Piece(s) | 5 Day(s) or more | 78 | 0.3 | 22 | 36 | 18P | 13.4 | [Other] 150V | CSA(c-UL) / UL | [Other] Drain wire | 12/0.18 | 0.72 | 1.3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy