(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
UL compliant unshielded instrumentation cable U-TKVV series
[Features]
· A UL listing (ULPLCC), UL recognized (ULAWM), cUL (CSAAWM) multi-standard cable.
· Cable compatible with NFPA79.
· Superior heat resistance, oil resistance, and flexibility.
· A wide range of products are available, distinguished by different conductor sizes (AWG 24-AWG 16), number of center strands, and presence or absence of braided shield.
· Because a twister pair type is set at a different pitch than adjacent pairs, crosstalk noise can be reduced.
· Braid shielded type cable has a drain wire of the same size as the conductor.
· Shield connection is easy.
· Conductor size and number of core wires (pairs) are printed on cable surface.
· Makes cable identification easy.
Part Number |
---|
UL2464 U-TKVV-AWG20-5P-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Internal conductor configuration (number of strands/strand diameter) (Units/mm) | Internal conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,391.20 | 1 Piece(s) | 5 Day(s) or more | 30 | 0.54 | 20 | 10 | 5P | 9.4 | 27/0.16 | 0.96 | 1.6 |
Loading...
Rated Voltage | 300V | Shield | NA | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Grounding Wire | NA |
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) |