(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

UL Listed Unshielded Instrumentation Cable (Part Number)

UL Listed Unshielded Instrumentation Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      388₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

UL compliant unshielded instrumentation cable U-TKVV series

[Features]
· A UL listing (ULPLCC), UL recognized (ULAWM), cUL (CSAAWM) multi-standard cable.
· Cable compatible with NFPA79.
· Superior heat resistance, oil resistance, and flexibility.
· A wide range of products are available, distinguished by different conductor sizes (AWG 24-AWG 16), number of center strands, and presence or absence of braided shield.
· Because a twister pair type is set at a different pitch than adjacent pairs, crosstalk noise can be reduced.
· Braid shielded type cable has a drain wire of the same size as the conductor.
· Shield connection is easy.
· Conductor size and number of core wires (pairs) are printed on cable surface.
· Makes cable identification easy.

 
Part Number
UL2464 U-TKVV-AWG22-1P-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 1,746.93

1 Piece(s) 5 Day(s) or more 140.342221P4.417/0.160.761.4

Loading...

  1. 1

Basic Information

Rated Voltage 300V Shield NA Properties Oil Resistance / Heat-Resistance
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Please check the type/dimensions/specifications of the part UL2464 U-TKVV-AWG22-1P-14 in the UL Listed Unshielded Instrumentation Cable series.

Product variants

Part Number
UL2464 U-TKVV-AWG20-10P-11
UL2464 U-TKVV-AWG20-10P-12
UL2464 U-TKVV-AWG20-10P-13
UL2464 U-TKVV-AWG22-1P-15
UL2464 U-TKVV-AWG22-1P-16
UL2464 U-TKVV-AWG22-1P-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 9,885.60

1 Piece(s) 5 Day(s) or more 110.54202010P13.227/0.160.961.6

₹ 10,783.20

1 Piece(s) 5 Day(s) or more 120.54202010P13.227/0.160.961.6

₹ 11,682.40

1 Piece(s) 5 Day(s) or more 130.54202010P13.227/0.160.961.6

₹ 1,847.38

1 Piece(s) 5 Day(s) or more 150.342221P4.417/0.160.761.4

₹ 1,949.16

1 Piece(s) 5 Day(s) or more 160.342221P4.417/0.160.761.4

₹ 2,049.62

1 Piece(s) 5 Day(s) or more 170.342221P4.417/0.160.761.4