(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Generic Cable Gland【1-50 Pieces Per Package】 (Part Number)

Generic Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number
MG63A-46B
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

₹ 19,372.00

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10Φ46~40Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM63×1.5A TypeLong leg typeM63 X 1.546 to 40Black63.8 to 64.62575/7851Chemical resistance/heat resistance

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part MG63A-46B in the Generic Cable Gland series.

Product variants

Part Number
FGA13-08B
FGA13-08G
FGA17-06B
FGA17-06G
MG63A-49B
MG90A-77B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

₹ 143.29

4 Piece(s) 5 Day(s) or more 10Φ8~4.5G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1/4"A Type-G(PF) 1/48 to 4.5Black13.5 to 13.9919/198Chemical resistance/heat resistance/weather resistance

₹ 143.29

4 Piece(s) 5 Day(s) or more 10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A Type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance

₹ 153.22

3 Piece(s) 5 Day(s) or more 10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance

₹ 153.22

3 Piece(s) 5 Day(s) or more 10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance

₹ 19,372.00

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Φ51~44Metric ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherM63×1.5A TypeLong leg typeM63 X 1.551 to 44Black63.8 to 64.62575/7851Chemical resistance/heat resistance

₹ 10,678.00

2 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Φ77 ~66Metric ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherM90×2A TypeLong leg typeM90 x 277 to 66Black91 to 9225110/11079Chemical resistance/heat resistance