(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat Resistant Cable Gland (Part Number)

Heat Resistant Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      598₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Super Gland" IP68 standard heat resistant to 150℃, offering perfect sealing effects

[Features]
Effective in high temperature atmospheres such as furnaces, heating peripherals, and automobile engine rooms.
Optimal for wire outlets of small motors, sensors, detection heads, measurement equipment, and for outlets in narrow spaces.
· Perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
· Lock nut is not included in the NPA Series.

Part Number
MG16A-10GN-ST-SH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

₹ 638.40

1 Piece(s) 5 Day(s) or more 10Φ10~6M16×1.5Short leg typeM16 X 1.510 to 616.4 to 16.81022/2210.5

Loading...

  1. 1
 

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Other Protection Function (Environmental Resistance) Other Representative Standard CE
Type Cable Gland Seal shape A Type Color Green
Conforming standards CE Main Body Material 46 nylon IP grade IP68/5 atmospheric pressure
Features Heat Resistant

Please check the type/dimensions/specifications of the part MG16A-10GN-ST-SH in the Heat Resistant Cable Gland series.

Product variants

Part Number
MG12A-05GN-SH
MG12A-08GN-SH
MG20A-14GN-ST-SH
MG20AM-11GN-SH
MG25A-18GN-ST-SH
MG32A-25GN-ST-SH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

₹ 597.60

1 Piece(s) 5 Day(s) or more 10Φ5.3~3M12×1.5Long leg typeM12 X 1.55.3 to 312.4 to 12.8918/197.8

₹ 597.60

1 Piece(s) 5 Day(s) or more 10Φ7.8~4.5M12×1.5Long leg typeM12 X 1.57.8 to 4.512.4 to 12.8918/197.8

₹ 783.20

1 Piece(s) 5 Day(s) or more 10Φ14~9M20×1.5Short leg typeM20 X 1.514 to 920.5 to 211027/2714

₹ 735.20

1 Piece(s) 5 Day(s) or more 10Φ12~7M20×1.5Long leg typeM20 X 1.512 to 720.5 to 211524/2412.5

₹ 1,191.20

1 Piece(s) 5 Day(s) or more 10Φ18~14M25×1.5Short leg typeM25 X 1.518 to 1425.5 to 261033/3319

₹ 1,576.80

1 Piece(s) 5 Day(s) or more 10Φ25~18M32×1.5Short leg typeM32 X 1.525 to 1832.6 to 33.21141/4225