(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Super Gland" IP68 standard heat resistant to 150℃, offering perfect sealing effects
[Features]
Effective in high temperature atmospheres such as furnaces, heating peripherals, and automobile engine rooms.
Optimal for wire outlets of small motors, sensors, detection heads, measurement equipment, and for outlets in narrow spaces.
· Perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
· Lock nut is not included in the NPA Series.
Part Number |
---|
MG20AM-11GN-SH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 735.20 | 1 Piece(s) | 5 Day(s) or more | 10 | Φ12~7 | M20×1.5 | Long leg type | M20 X 1.5 | 12 to 7 | 20.5 to 21 | 15 | 24/24 | 12.5 |
Loading...
Shape | Integrated Type | Screw Standard | Metric Thread | Material | Resin |
---|---|---|---|---|---|
Color | Other | Protection Function (Environmental Resistance) | Other | Representative Standard | CE |
Type | Cable Gland | Seal shape | A Type | Color | Green |
Conforming standards | CE | Main Body Material | 46 nylon | IP grade | IP68/5 atmospheric pressure |
Features | Heat Resistant |