(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Cable Gland【1-10 Pieces Per Package】 (Part Number)

Flexible Cable Gland
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      269₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A super gland with IP68 standard flex measures for a perfect seal effect.

[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.

Part Number
MG25A-P-16G
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

₹ 3,401.07

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 10Φ15.8~12Metric ThreadGreyM25×1.5Long leg typeM25 X 1.515.8 to 12Gray25.5 to 261533/3316

Loading...

  1. 1
 

Basic Information

Shape Flexible Corrugate Type Material Resin Protection Function (Environmental Resistance) Waterproof
Representative Standard CE / UL / CUL Type Cable Gland Seal shape A Type
Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part MG25A-P-16G in the Flexible Cable Gland series.

Product variants

Part Number
FGA13-P-08B
FGA13-P-08G
FGA17-P-10B
FGA17-P-10G
FGA21L-P-10B
FGA21L-P-10G
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

₹ 1,785.76

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more -Φ7.8~4.5G (PF) ThreadBlackG(PF) 1/4"-G(PF) 1/48 to 4.5Black13.5 to 13.9919/198

₹ 1,776.38

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Φ7.8~4.5G (PF) ThreadGreyG(PF) 1/4"-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198

₹ 2,097.84

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Φ10~6G (PF) ThreadBlackG(PF) 3/8"-G(PF) 3/810 to 6Black17 to 17.41022/2210.5

₹ 2,097.84

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Φ10~6G (PF) ThreadGreyG(PF) 3/8"-G(PF) 3/810 to 6Gray17 to 17.41022/2210.5

₹ 3,038.00

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more -Φ10~6G (PF) ThreadBlackG(PF) 1/2"-G(PF) 1/210 to 6Black21.4 to 21.91027/2713.5

₹ 2,557.25

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10Φ10~6G (PF) ThreadGreyG(PF) 1/2"-G(PF) 1/210 to 6Gray21.4 to 21.91027/2713.5