(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• Excellent oil and heat resistance, flame retardancy, non-migratory and noise-proofing properties, and workability.
• The FKEV is an instrumentation cable that can be used in a wide range of environments, including everything from factories to offices.
• Can be used for connections in terminal equipment, measuring equipment, office equipment, communication equipment, industrial robots and also for the internal wiring of all types of electronic and electrical devices, as well as for connections between compatible devices.
Part Number |
---|
FKEV-SB-2PX0.3SQ-92 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Sheath standard thickness (mm) | Note | Other Properties | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,276.49 | 1 Piece(s) | 5 Day(s) or more | - | 92 | 0.3 | 4 | 2 | 7 | 12/0.18 | 0.7 | 0.3 | 1 | - | Flame retardant, noise resistance | - |
Loading...
Rated Voltage | 60V | Shield | Available | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Sheath (outer coating) color | Gray | Grounding Wire | Drain wire | Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
Insulation body materials | Polyethylene-Based |
Please check the type/dimensions/specifications of the part FKEV-SB-2PX0.3SQ-92 in the Instrumentation Cable, FKEV-SB series.
Part Number |
---|
FKEV-SB-10PX0.3SQ-11 |
FKEV-SB-10PX0.3SQ-12 |
FKEV-SB-10PX0.3SQ-13 |
FKEV-SB-2PX0.3SQ-93 |
FKEV-SB-2PX0.3SQ-94 |
FKEV-SB-2PX0.3SQ-95 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Sheath standard thickness (mm) | Note | Other Properties | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,413.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 11 | 0.3 | 20 | 10 | 11 | 12/0.18 | 0.7 | 0.3 | 1.1 | - | Flame retardant, noise resistance | - | ||
₹ 11,360.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 12 | 0.3 | 20 | 10 | 11 | 12/0.18 | 0.7 | 0.3 | 1.1 | - | Flame retardant, noise resistance | - | ||
₹ 12,307.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 13 | 0.3 | 20 | 10 | 11 | 12/0.18 | 0.7 | 0.3 | 1.1 | - | Flame retardant, noise resistance | - | ||
₹ 19,479.24 | 1 Piece(s) | 5 Day(s) or more | - | 93 | 0.3 | 4 | 2 | 7 | 12/0.18 | 0.7 | 0.3 | 1 | - | Flame retardant, noise resistance | - | ||
₹ 19,683.31 | 1 Piece(s) | 5 Day(s) or more | - | 94 | 0.3 | 4 | 2 | 7 | 12/0.18 | 0.7 | 0.3 | 1 | - | Flame retardant, noise resistance | - | ||
₹ 19,887.38 | 1 Piece(s) | 5 Day(s) or more | - | 95 | 0.3 | 4 | 2 | 7 | 12/0.18 | 0.7 | 0.3 | 1 | - | Flame retardant, noise resistance | - |