(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Instrumentation Cable, FKEV-SB (Part Number)

Instrumentation Cable, FKEV-SB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      502₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Excellent oil and heat resistance, flame retardancy, non-migratory and noise-proofing properties, and workability.
• The FKEV is an instrumentation cable that can be used in a wide range of environments, including everything from factories to offices.
• Can be used for connections in terminal equipment, measuring equipment, office equipment, communication equipment, industrial robots and also for the internal wiring of all types of electronic and electrical devices, as well as for connections between compatible devices.

Part Number
FKEV-SB-1PX0.5SQ-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Sheath standard thickness
(mm)
Note Other Properties Other standards

₹ 9,818.69

1 Piece(s) 5 Day(s) or more -540.521620/0.180.950.41-Flame retardant, noise resistance-

Loading...

  1. 1

Basic Information

Rated Voltage 60V Shield Available Properties Oil Resistance / Heat-Resistance
Sheath (outer coating) color Gray Grounding Wire Drain wire Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials Polyethylene-Based