(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

KPEV-SBT Series (Part Number)

KPEV-SBT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      552₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.

[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.

 
Part Number
KPEV-SBT 3PX1.25SQ-88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 50,696.22

1 Piece(s) 8 Day(s) or more 10881.251663P137/0.45A1.352.6

Loading...

  1. 1

Basic Information

Rated Voltage 60V Shield Available Sheath (outer coating) color Black
Grounding Wire Drain wire Sheath (outer coating) material Non-lead vinyl Insulation body materials Non-lead vinyl

Please check the type/dimensions/specifications of the part KPEV-SBT 3PX1.25SQ-88 in the KPEV-SBT Series series.

Product variants

Part Number
KPEV-SBT 10PX0.75SQ-11
KPEV-SBT 10PX0.75SQ-12
KPEV-SBT 10PX0.75SQ-13
KPEV-SBT 3PX1.25SQ-89
KPEV-SBT 3PX1.25SQ-9
KPEV-SBT 3PX1.25SQ-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

₹ 32,304.80

1 Piece(s) 8 Day(s) or more 10110.75182010P1830/0.18A1.12.1

₹ 35,242.40

1 Piece(s) 8 Day(s) or more 10120.75182010P1830/0.18A1.12.1

₹ 38,179.20

1 Piece(s) 8 Day(s) or more 10130.75182010P1830/0.18A1.12.1

₹ 51,268.04

1 Piece(s) 8 Day(s) or more 10891.251663P137/0.45A1.352.6

₹ 16,128.00

1 Piece(s) 8 Day(s) or more 1091.251663P137/0.45A1.352.6

₹ 51,839.87

1 Piece(s) 8 Day(s) or more 10901.251663P137/0.45A1.352.6