(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.
[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.
Part Number |
---|
KPEV-SBT 7PX0.75SQ-32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Conductor number of strands/diameter of strands (Units/mm) | Conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,871.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 32 | 0.75 | 18 | 14 | 7P | 14.4 | 30/0.18A | 1.1 | 2.1 |
Loading...
Rated Voltage | 60V | Shield | Available | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Grounding Wire | Drain wire | Sheath (outer coating) material | Non-lead vinyl | Insulation body materials | Non-lead vinyl |
Please check the type/dimensions/specifications of the part KPEV-SBT 7PX0.75SQ-32 in the KPEV-SBT Series series.
Part Number |
---|
KPEV-SBT 10PX0.75SQ-11 |
KPEV-SBT 10PX0.75SQ-12 |
KPEV-SBT 10PX0.75SQ-13 |
KPEV-SBT 7PX0.75SQ-33 |
KPEV-SBT 7PX0.75SQ-34 |
KPEV-SBT 7PX0.75SQ-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Conductor number of strands/diameter of strands (Units/mm) | Conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,304.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 0.75 | 18 | 20 | 10P | 18 | 30/0.18A | 1.1 | 2.1 | ||
₹ 35,242.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 0.75 | 18 | 20 | 10P | 18 | 30/0.18A | 1.1 | 2.1 | ||
₹ 38,179.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 13 | 0.75 | 18 | 20 | 10P | 18 | 30/0.18A | 1.1 | 2.1 | ||
₹ 28,740.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 33 | 0.75 | 18 | 14 | 7P | 14.4 | 30/0.18A | 1.1 | 2.1 | ||
₹ 29,612.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 34 | 0.75 | 18 | 14 | 7P | 14.4 | 30/0.18A | 1.1 | 2.1 | ||
₹ 30,484.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 0.75 | 18 | 14 | 7P | 14.4 | 30/0.18A | 1.1 | 2.1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy