(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.
[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.
Part Number |
---|
KPEV-SBT 2PX0.5SQ-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Conductor number of strands/diameter of strands (Units/mm) | Conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,716.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 13 | 0.5 | 20 | 4 | 2P | 9.5 | 20/0.18TA | 0.9 | 1.7 |
Loading...
Rated Voltage | 60V | Shield | Available | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Grounding Wire | Drain wire | Sheath (outer coating) material | Non-lead vinyl | Insulation body materials | Non-lead vinyl |
Please check the type/dimensions/specifications of the part KPEV-SBT 2PX0.5SQ-13 in the KPEV-SBT Series series.
Part Number |
---|
KPEV-SBT 10PX0.75SQ-11 |
KPEV-SBT 10PX0.75SQ-12 |
KPEV-SBT 10PX0.75SQ-13 |
KPEV-SBT 2PX0.5SQ-14 |
KPEV-SBT 2PX0.5SQ-15 |
KPEV-SBT 2PX0.5SQ-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Conductor number of strands/diameter of strands (Units/mm) | Conductor outer diameter (mm) | Insulation body outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,304.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 0.75 | 18 | 20 | 10P | 18 | 30/0.18A | 1.1 | 2.1 | ||
₹ 35,242.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 0.75 | 18 | 20 | 10P | 18 | 30/0.18A | 1.1 | 2.1 | ||
₹ 38,179.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 13 | 0.75 | 18 | 20 | 10P | 18 | 30/0.18A | 1.1 | 2.1 | ||
₹ 11,543.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 0.5 | 20 | 4 | 2P | 9.5 | 20/0.18TA | 0.9 | 1.7 | ||
₹ 12,366.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 15 | 0.5 | 20 | 4 | 2P | 9.5 | 20/0.18TA | 0.9 | 1.7 | ||
₹ 13,188.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 0.5 | 20 | 4 | 2P | 9.5 | 20/0.18TA | 0.9 | 1.7 |