(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ceramic Heater Solder Iron FX-600 Series

Ceramic Heater Solder Iron FX-600 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,403₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The temperature can be adjusted between 200°C and 500°C.
· More than 30 types of replacement tips.
· Ideal for soldering to IC/LED printed circuit boards, etc.

Part Number
FX600-01
FX600-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower cord and plug

₹ 4,976.20

1 Piece(s) 5 Day(s) or more 2-pole ground plug

₹ 4,402.95

1 Piece(s) 5 Day(s) or more Flat plug
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower cord and plug

Loading...

  1. 1

Basic Information

Type Ceramic heater type Features Soldering iron tip: B type Power Consumption(W) 50
Power supply/power supply cord AC100V Dimensions(mm) Overall length 233 (with tip equipped) Controlled temperature(°C) 200 to 500°C
Set Content Main body, locking key, operating manual
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list