(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The 408JE series connectors for standard interface systems conforms to IEEE-STD-488-1978 and IEC-Pub.625-1 international standards.
[Features]
· Use of these connectors enables devices to interact, allowing for systemization and automation of measurements.
· The 408JE series IEEE-IB connectors conform to radio interference standards (FCC, CISPR, VDE standards), and are covered by a metal hood to improve shielding.
· The hood's cable clamp is designed to be as small as possible, making it even easier to use.
· The cable specifications conform to the most recent IEEE-STD-488-1978 standards.
Part Number |
---|
408JE-101-ROHS |
408JE-102-ROHS |
408JE-104-ROHS |
408JE-104S-ROHS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Length (m) |
---|---|---|---|---|---|---|---|
₹ 8,832.31 | 1 Piece(s) | 5 Day(s) or more | 10 | Cable assembly with dual end connector | 1 | ||
₹ 9,274.31 | 1 Piece(s) | 5 Day(s) or more | 10 | Cable assembly with dual end connector | 2 | ||
₹ 10,170.36 | 1 Piece(s) | 5 Day(s) or more | 10 | Cable assembly with dual end connector | 4 | ||
₹ 19,004.29 | 10 Piece(s) | 9 Day(s) or more | 10 | Cable assembly with single end connector | 4 |
Loading...
Connector type | IEEE | Connector manufacturer | DDK Ltd. | Connector Shape | Angle |
---|---|---|---|---|---|
Machining Method | Solder | Cable shape | Round | Hood | Diecast |
Hood screw | M3.5 screw lock | Number Of Cores | 24 | Shield | 2-Layer Shield |
Connector | Combination use male/female |