(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XA Connector Contact【8,000 Pieces Per Package】 (Part Number)

XA Connector Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact for XA Connector. Compatible pins/contacts: female (socket), cable connection method: crimp, specifications: chain

 
Part Number
SXA-001T-P0.6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 13,478.02

1 Pack(s)

8,000 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials V/W/X Applicable pin/contact Female (socket) Allowable Current(A) AC/DC 3
Allowable Voltage(V) AC/DC 250 Wire connection method Crimp Protection function (environmentally resistant) NA
Representative Standard UL / TUV / CSA Specifications Chain Applicable wire range(AWG) #28 to 22
Wire coating outer diameter(mm) 0.8 to 1.9 Material/surface treatment Phosphor bronze / tin plating (reflow treatment)

Please check the type/dimensions/specifications of the part SXA-001T-P0.6 in the XA Connector Contact series.

X
whatsapp-qr whatsapp-icon