(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• Shortened socket and pin head allow for printed circuit board circuit exchange without using a switch.
• Small, lightweight and compact design is optimal for high-density circuit board mounting.
• Boasts simple handling for good workability. Can be used for its economic value.
• Sockets are made with highly reliable 2-point internal socket contact construction that gives rise to their springy quality.
• Pin headers have a groove cut between insulator contacts and can be used when the necessary number of terminals is cut.
Part Number |
---|
PS-10PF-D4T1-PKL1 |
PS-15PF-S4T1-PKL1 |
PS-16PF-D4T1-PKL1 |
PS-30PF-D4T1-PKL1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Connector type |
---|---|---|---|---|---|---|---|
₹ 97.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | 10 | 2-line type | |
₹ 131.00 | 2 Piece(s) | 5 Day(s) or more | 10 | 15 | 1-line type | ||
₹ 504.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | 2-line type | ||
₹ 234.00 | 2 Piece(s) | Available | 5 Day(s) or more | 10 | 30 | 2-line type |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | PS |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Connection direction | Straight | Connector Type | Pin Header |
Insulator material | PPS | Contact contacting part finish | Gold plating (0.1 μm or thicker) nickel |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy