(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MX10 Series (Part Number)

MX10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      401₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our MX9 series of connectors boasts an impressive track record of use with air bags, and has been miniaturized for improved space saving.

 
Part Number
MX10-4PC-SH
MX10-4SC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Connector Type

₹ 401.43

1 Piece(s) 5 Day(s) or more Male (plug)Plug housing

₹ 667.14

1 Piece(s) 5 Day(s) or more Female (socket)Socket Housing

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MX10
Number Of Pins 4 Application Cable Connection Connection direction Straight
Protection function (environmentally resistant) NA Type For Automobile Features Insulator color: Yellow
Insulator material PBT