(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IL Series【1-10,000 Pieces Per Package】 (Part Number)

IL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double spring structure with high contact reliability.
Easily connectible crimp type.

Part Number
IL-C2-1-0001
IL-C2-10000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable wire coating outer diameter
(mm)
Contact contacting part finish Material

₹ 24.29

10 Piece(s) 5 Day(s) or more 101.0 to 1.7Local gold on nickelPhosphor bronze for springs

₹ 30,049.65

1 Pack(s)

10,000 Pieces Per Package

5 Day(s) or more 101.0–1.7TinPhosphor bronze for spring

Loading...

  1. 1

Basic Information

Connector series initials G/H/I G/H/I IL Applicable pin/contact Female
Wire connection method Crimp Connection direction Straight Applicable Wire Size(AWG) 22 to 28
Packing Type Reel shape Surface mount classification FALSE
X
whatsapp-qr whatsapp-icon