(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Outlet Power Splitter, Twist Lock (Part Number)

Single Outlet Power Splitter, Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,953₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports larger wire conductors to reduce current loss.

[Features]
• This twist lock type, 30 A-rated, single socket outlet box can be connected to 8 mm2 and 14 mm2 wires.
• Wires measuring 5.5 mm2 can be used by placing a thermal contraction tube (model number: BT20-2) on top of the portion spanned by the grip.
• Performs splendidly in various usage environments, including 30 A-specification machinery and peripherals, as well as sudden installation of power supplies when deploying UPS/PDU.

 
Part Number
3313E-L5
3323E-L6
4323E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)
Number Of Cores Compatible Model Socket shape detail

₹ 7,028.42

1 Piece(s) 5 Day(s) or more -12533312N-L5/3312R-L5NEMA L5-30

₹ 5,952.62

1 Piece(s) 7 Day(s) or more 1025033322N-L6/3322R-L6NEMA L6-30

₹ 6,351.76

1 Piece(s) 5 Day(s) or more 1025044322N/4322RGround insulation type 3P hook type

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 1 Rated Current(A) 30
Supported countries (standards) Japan (PSE)
X
whatsapp-qr whatsapp-icon