(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

CN-70-P Series (Part Number)

CN-70-P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a product only on the plug side of CN-70-A and CN-70-B
・ There is a terminal number display on the soldering surface
・ CN-70 Series. 125 V AC-5 A, 2-pole / 3-pole / 4-pole outlet plug
・ Cord-clamped product, made in Japan.

 
Part Number
CN-70-P-2P
CN-70-P-3P
CN-70-P-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins

₹ 427.14

1 Piece(s) 5 Day(s) or more 102

₹ 387.44

1 Piece(s) 5 Day(s) or more 103

₹ 408.87

1 Piece(s) 5 Day(s) or more 104

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CN
Applicable pin/contact Male (plug) Application Cable Connection Rated Current(A) 5
Rated Voltage(V) AC125 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA Representative Standard PSE