(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

F-70 (Part Number)

F-70
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      618₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

250 V-30 A. ø6.35 × 31.8-mm compatible (ø6.4 × 30-mm is not possible) tubular fuse holder. Bayonet-type, made in Japan.

 
Part Number
F-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 617.82

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible Size φ 6.35 × 31.8mm Mounting Type Panel Mount Rated Current(A) 30
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings Solder terminal Type Bayonet type
Main Body Color Black Acquisition of Standard Approval UL/CSA Special notes Cylindrical type
Mounting Plate Thickness(mm) 6.5MAX Precautions Cannot be used for φ6.4×30mm fuse tubes. Low terminals are adjustable, so make sure to take considerations to prevent the terminal from moving. Also, make sure the terminals will not receive tension after wiring.