(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Back Connectors NX Series for I/O Cards (Part Number)

Back Connectors NX Series for I/O Cards
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are back connectors for I/O cards. The low profile design is shielded using a metal shell.

[Features]
• Ultra-low profile: The mounted height of the receptacle connector is 2.9 mm for an ultra-low profile, allowing mounting on type II I/O cards.
• Shell is metal: A metal shell was used for better shielding.
• Structured so that the metal shell always touches before the contacts do.
• Full ESD shielding: A cover over the mold provides full ESD shielding.
• Locks securely: An inner lock makes locking more secure.
• Less wiring work: The plug-side wiring uses AWG #28 pressure contacting (discrete type), so wiring is less work.
• Sequence structure: The receptacle connector for the I/O card is a 0.8 mm-pitch, SMT-type sequence structure.

Part Number
NX30TA-32PAA(50)
NX60T-32SAA9-SP(50)
NX60TA-25SAA9-SP(50)
NX60TA-32SAA3-SP(50)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact sex Number Of Pins Connector Type Wiring Method Connection direction Product Category Features Conforming wire size
(AWG)
Terminal pitch
(mm)

₹ 521.82

1 Piece(s) 5 Day(s) or more Male32Cable Connection[Pressure Welding] Discrete wire, pressure contactStraightPlug unitNA281.6

₹ 465.24

1 Piece(s) 5 Day(s) or more Female32For PCB[Other] Circuit Board Mounting (SMT)AngleReceptacleEccentricity 0.9mmNA0.8

₹ 408.93

1 Piece(s) 5 Day(s) or more Female25For PCB[Other] Circuit Board Mounting (SMT)AngleReceptacleEccentricity 0.9mmNA0.8

₹ 429.07

1 Piece(s) 5 Day(s) or more Female32For PCB[Other] Circuit Board Mounting (SMT)AngleReceptacleEccentricity 0.3 mmNA0.8

Loading...

  1. 1

Basic Information

Connector series initials M/N/O M/N/O NX Rated Current(A) 0.5
Allowable Voltage(V) AC125 Plating of part touching terminal Gold Contact Pitch(mm) 0.8
Operating Temperature Range(°C) -30 to +70