(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High capacity soldering iron (station type)

High capacity soldering iron (station type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is the first station type and has a high power of 150 W and can handle large parts to minute parts.

[Features]
Strong heat recovery property
・ It achieves strong heat recovery characteristics with high power of 150 W and high output mode
・ You can comfortably solder a large amount of heat such as a power supply circuit board, heatsink, and shield case
・ Line-up of grooved soldering iron tip that is effective in improving flow-through shortage of through holes
・ Since the groove is provided on the soldering iron tip, it is possible to heat the circuit board and parts simultaneously on a wider surface, so it is possible to quickly and reliably flow up to the back surface of the through hole
・ Allows soldering at a lower set temperature, which reduces the risk of thermal effects on the workpiece and shortens the soldering iron tip lifespan (oxidation)
Power save function
・ Auto sleep function and auto power save function work in conjunction with the soldering iron holder
Includes soldering iron tip cleaner 599B
・ Instead of using a cleaning sponge, you can use a wire type soldering iron tip cleaner that does not use water
Easy soldering iron tip replacement
・ The soldering iron tip is a cartridge, so replacement is easy and quick
20 standard soldering iron tips
・ A wide variety of soldering iron tip shapes, from large parts to minute parts, are available for a variety of workpieces, and the shape of each tip is reviewed in detail to pursue thermal efficiency and ease of use
High output mode installed
・ If you need heat capacity such as heatsink, shield case, chassis, etc., and workability is poor even in standard mode, you can solder more comfortably by switching to high output mode
Temperature control function
・ Lock the set temperature with a card. Set minimum temperatures. Notifies via alarm. Digital offset method makes temperature correction easy
Built-in preset mode
・ You can change the set temperature by recalling the set temperature registered in advance
・ This is a convenient function when you want to quickly change the set temperature depending on the workpiece, parts, or soldering iron tip shape
Equipped with a lock function
・ You can lock the settings on the card to prevent accidental changes
Equipped with auto sleep and auto shut off functions to reduce heat load on the soldering iron tip
Soldering iron that can be connected
・ Warmed nitrogen gas improves solderability, and also has the effect of preventing soldering iron tip oxidation and preheating

 
Part Number
FX838-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 43,140.89

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Features High heat capacity Power Consumption(W) 158 Power supply/power supply cord AC100V
Power cord and plug With 3-core rubber cord, 2-pole ground plug Output Voltage 27V Controlled temperature(°C) 200 to 500°C
External dimensions W×H×D(mm) 110 x 110 x 205
X
whatsapp-qr whatsapp-icon