(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High output small temperature control soldering iron (station type) FM-203

High output small temperature control soldering iron (station type) FM-203
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One board supports soldering to SMD rework, 2 boards, multi station.
[Features]
・ Strong heat recovery characteristics due to the use of composite tip
・ Allows soldering at lower set temperatures
・ Power save function
・ Sleep function: Ability to reduce tip oxidation and extend soldering iron tip lifespan
・ Auto power shutoff function: Functions that consider energy saving
・ A buzzer sounds when an error occurs or when the set temperature is reached (ON/OFF selectable)
[Applications]
・ Ideal for soldering and rework for workpiece

 
Part Number
FM203-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 43,140.89

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Digital Features Soldering/desoldering/SMD rework Power Consumption(W) 140
Power supply/power supply cord AC100V Power cord and plug With 3-core rubber cord, 2-pole ground plug Output Voltage 24V
Applicable products FM-2022 / FM-2023 / FM-2024 / FM-2026 / FM-2027 Controlled temperature(°C) 200 to 450°C External dimensions W×H×D(mm) 120 x 120 x 190
Set Content Main body (FM-203 station), soldering iron (FM-2027), card, heat resistant pad, iron holder (FH200-02), iron tip stand, power cord, relay cord, operating manual
X
whatsapp-qr whatsapp-icon