(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Output, Temperature Regulating, Small Soldering Iron (Station Type)

High Output, Temperature Regulating, Small Soldering Iron (Station Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An international standard model for lead free soldering. A small-sized, high output soldering iron with temperature adjustment function.

[Features]
· FX-950: Cost-effective analog type.
· The set temperature can be locked using the dedicated lock key.
· Enables temperature compensation via offsetting.
[Power Save Function]
· Connect with the soldering iron stand to enable the power save function. *It is necessary to pre-configure the correct settings in order to use the power save function.
[Excellent Heat Recovery Characteristics]
· The tip, heater, and sensor enable excellent heat recovery through the use of an integrated composite tip. Allows soldering at even lower set temperatures, helping mitigate the effects of heat on work pieces and increasing service life (by protecting against oxidization).
[84 Types of Standard Tip (T12 Series)]
· It is necessary to choose the right type of tip for the type of workpiece being used. The T12 series features a large number of tips that are suitable for all types of work. High heat capacity and long life type tips are also available.
[Four Colors of Sleeve]
· Select a sleeve color that matches the tip shape and work content.

 
Part Number
FX950-01
FX952-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFeatures Power Consumption
(W)
Type External dimensions W×H×D
(mm)
Set Content

₹ 17,459.35

1 Piece(s) 5 Day(s) or more Standard75Analog80 x 118 x 138Main body FX950 with power cord, soldering iron part FM-2028, iron stand FH101-02, heat resistant pad, locking key, instruction manual

₹ 47,100.25

1 Piece(s) 5 Day(s) or more Two installed type140Digital113 x 106 x 206Main body FX952, iron part FM-2028 × 2 (sleeve: yellow 1, blue 1), soldering iron stand FH201-02, power cord, relay cord, heat resistant pad, card, instruction manual

Loading...

  1. 1

Basic Information

Power cord and plug With 3-core rubber cord, 2-pole ground plug Output Voltage 24V Conforming soldering iron tips T12 series
Temperature Setting(°C) 200 to 450°C
X
whatsapp-qr whatsapp-icon