(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Number)

OA-W Series Waterproof Cable Gland

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      156₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Secure clamp wires simply by tightening manually.

 
Part Number
OA-W15M-05C1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

₹ 2,791.20

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 10Cable Gland TypeΦ3~5mmMetric ThreadResinGreyOil ResistanceROHSCable GlandM15×1.0φ3-5M15 P=1Light Grayφ153 mm or Less1Oil Resistance1718Standard Type-Resin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W15M-05C1 in the OA-W Series Waterproof Cable Gland series.

Product variants

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W15M-05E
OA-W15M-05EB
OA-W15M-05EC1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

₹ 4,222.13

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

₹ 4,240.82

20 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

₹ 4,169.89

20 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

₹ 242.00

2 Piece(s)Available 5 Day(s) or more 10Cable Gland TypeΦ3~5mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ3-5M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

₹ 4,212.75

20 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Cable Gland TypeΦ3~5mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ3-5M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

₹ 4,168.16

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Cable Gland TypeΦ3~5mmMetric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ3-5M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-