(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Number)

OA-W Series Waterproof Cable Gland

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      156₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Secure clamp wires simply by tightening manually.

 
Part Number
OA-W15M-04C1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

₹ 2,791.20

1 Pack(s)

20 Pieces Per Package

10 Day(s) or more 10Cable Gland TypeΦ2~4Metric ThreadResinGreyOil ResistanceROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Oil Resistance1718Standard Type-Resin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67