(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tie Anchor (TA1 / TA2 Type)【1,000 Pieces Per Package】 (Part Number)

Tie Anchor (TA1 / TA2 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-type cable tie fixture used in parallel or vertically to tied cables.
[Features]
· Fixture can be positioned according to the position of tied wires due to allowance of screw mount groove.
[Applications]
· Ideal for wiring fixing tied wires by screw mount.

 
Part Number
TA1S8-M
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 11,870.37

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 19 Width(mm) 9.5
Used Zip tie width(mm) 2.3 to 4.8 Operating Environment Indoors Mounting/fixing method M4
Mounting hole diameter(φ・mm) 4.3 Material Nylon 66