(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Cable gland that shuts out water and dust, SC lock, flame retardant type.
[Features]
·Use SC lock at the cable entrance
·Wide packing firmly guards the area around mounting holes, providing waterproof and dust-proof properties
·Made of polyamide (UL certified material) with excellent weather resistance, electrical insulation, flame retardancy and mechanical strength
·Because this product has a highly reliable sealing function, a light tightening ensures a sealing effect
·Products in this series are compatible with a wide range of cables with outer diameters of ø3.0 to 38.0 (outer diameter: 3.0 to 38.0 mm)
[Applications]
·Used for cable entrances of machines and devices to prevent water and dust from entering (IP67)
SC Lock, Flame Retardant Type, SCL Series (black/gray/ivory).
Material: "Main body, cap, and lock nut: polyamide (flame retardancy grade: 94V-0)" "Rubber sleeve: flame retardant NBR" "Rubber packing: chloroprene rubber" / Lead-free.
Exploded view: Lock nut / rubber packing / main body / rubber sleeve / cap.
Drawing of SC Lock, Flame Retardant Type, SCL Series.
Model number | Compatible cable outer diameter | Screw (reference) | Mounting hole diameter | Maximum mounting plate thickness | Main body / cap dimensions | Lock nut dimensions | Rubber packing thickness | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Gray | Black | Ivory | Nominal size for parallel pipe threads | Nominal thread size for thick wall steel conduit | Max A | Max B | C | ⌀D | E | F | Outer diameter øK | Length L | G | H | J | ||||
CL-6A | SCL-B6A | SCL-C6A | ⌀ 3.0 to 4.5 | G 1/4 | — | ⌀14 | 4 | 31 | 21.5 | 11.4 | 7 | 18.5 | 17 | 13.2 | 11 | 18.5 | 17 | 5 | 1.5 |
CL-6B | SCL-B6B | SCL-C6B | ⌀4.5 to 6.5 | ||||||||||||||||
SCL-10A | SCL-B10A | SCL-C10A | ⌀6.5 to 8.5 | G 3/8 | — | ⌀17 | 4 | 35 | 25.5 | 13.2 | 11 | 26 | 24 | 16.7 | 11 | 27 | 24 | 5 | 1.5 |
SCL-10B | SCL-B10B | SCL-C10B | ⌀8.5 to 10.5 | ||||||||||||||||
SCL-14A | SCL-B14A | SCL-C14A | ⌀10.5 to 12.5 | G 1/2 | CTG 16 | ⌀22 | 4 | 37 | 27.5 | 14 | 15.5 | 32 | 30 | 21 | 11 | 33 | 30 | 5 | 1.5 |
SCL-14B | SCL-B14B | SCL-C14B | ⌀12.5 to 14.5 | ||||||||||||||||
SCL-18A | SCL-B18A | SCL-C18A | ⌀14.5 to 16.5 | G 3/4 | CTG 22 | ⌀28 | 4 | 40 | 29.5 | 15.7 | 19.5 | 38 | 36 | 26.4 | 12 | 40 | 36 | 5 | 1.5 |
SCL-18B | SCL-B18B | SCL-C18B | ⌀16.5 to 18.5 | ||||||||||||||||
SCL-22A | SCL-B22A | SCL-C22A | ⌀18.5 to 20.5 | G1 | CTG 28 | ⌀34 | 4 | 43 | 32.5 | 16.7 | 24 | 43 | 41 | 33.2 | 12.5 | 44 | 41 | 5 | 2 |
SCL-22B | SCL-B22B | SCL-C22B | ⌀20.5 to 22.5 | ||||||||||||||||
30 A | SCL-B30A | SCL-C30A | ⌀22.0 to 24.0 | G1 1/4 | CTG 36 | ⌀42 | 4 | 45.5 | 34 | 18.1 | 31.5 | 51 | 48 | 41.9 | 13.5 | 51 | 48 | 6 | 2 |
SCL-30B | SCL-B30B | SCL-C30B | ⌀24.0 to 27.0 | ||||||||||||||||
SCL-30C | SCL-B30C | SCL-C30C | ⌀27.0 to 30.0 | ||||||||||||||||
SCL-38A | SCL-B38A | SCL-C38A | ⌀30.0 to 32.0 | G1 1/2 | CTG 42 | ⌀48 | 6 | 56.5 | 42.5 | 25 | 40 | 61 | 58 | 47.8 | 16 | 61 | 58 | 6 | 2 |
SCL-38B | SCL-B38B | SCL-C38B | ⌀32.0 to 35.0 | ||||||||||||||||
SCL-38C | SCL-B38C | SCL-C38C | ⌀35.0 to 38.0 | ||||||||||||||||
ST (Gray only) | ø6.5 × 4 holes | G1 1/4 | CTG 36 | ⌀42 | 4 | 45.5 | 34 | 18.1 | 30.8 | 51 | 48 | 41.9 | 13.5 | 51 | 48 | 6 | 2 | ||
SCL-30/6.5-5ST (Gray only) | ø6.5 × 5 holes | ||||||||||||||||||
SCL-30/6.5-7ST (Gray only) | ø6.5 × 7 holes |
Standard color of rubber sleeve | |
---|---|
Rubber sleeve A (End of model number: A) | Black |
Rubber sleeve B (End of model number: B) | Gray |
Rubber sleeve C (End of model number: C) | Black |
SCL-6 / SCL-10 / SCL-14 / SCL-18 / SCL-22 / SCL-30 / SCL-38.
Classification | Typical chemical name | Type | ||||
---|---|---|---|---|---|---|
SCL | ||||||
Main Body PA | Rubber sleeve NBR | Rubber packing CR | ||||
Withstand N/A inorganic chemi cals ties | Weak acid | Carbonic acid | 10% | ○ | ○ | ○ |
Hydrocyanic acid | ||||||
Hydrogen sulfide acid | ||||||
Strong acid | Sulfuric acid | 10% | △ | ○ | ○ | |
Hydrochloric acid | ||||||
Phosphoric acid | ||||||
Oxidizing acid (low concentration) | Nitric acid | 10% | △ | ○ ~△ | ○ | |
Perchloric acid | ||||||
Permanganate | ||||||
Oxidizing acid (high concentration) | Nitric acid | 60% | × | × | × | |
Perchloric acid | ||||||
Permanganate | ||||||
Weak alkali | Sodium bicarbonate | 10% | ○ | ○ | ○ | |
Slaked lime | ||||||
Aqueous ammonia | ||||||
Strong alkali | Sodium hydroxide | 10% | ○ | ○ | ○ | |
Caustic potash | ||||||
Barium hydroxide | ||||||
Salts | Salt | 5% | ○ | ○ | ○ | |
Ammonium chloride | 10% | |||||
Sodium sulfate | ||||||
Withstand Available inorganic chemi cals ties | Organic acid | Formic acid, acetic acid | ○ ~△ *1 | ○ | ○ *1 | |
Oxalic acid | ||||||
Alcohol | Methyl alcohol | △ | △ | ○ | ||
Ethyl alcohol | ||||||
Butyl alcohol | ||||||
Ether | Methyl ethyl ether | ○ | △~ × | × ~△ | ||
Diethyl ether | ||||||
Ethyl cellosolve | ||||||
Ketone | Acetone | △ | × | × | ||
Methyl ethyl ketone | ||||||
Benzophenone | ||||||
Ester | Methyl acetate | ○ | × | × | ||
Ethyl acetate | ||||||
Butyl acetate | ||||||
Open chain hydrocarbons | Methane, ethane, propane | ○ | ○ | ○ | ||
Ethylene, propylene | ||||||
Hexane, butane | ||||||
Aromatic hydrocarbons | Benzene, toluene | ○ | × | × | ||
Xylene | ||||||
Chlorinated hydrocarbons | Chloroform | × | × | × | ||
Trichloroethylene | ||||||
Ethylene dichloride | ||||||
Others | Petroleum benzine | ○ | △ | △ | ||
Gasoline, naphtha | ||||||
Mobile oil, kerosene | ||||||
Light oil, heavy oil | ||||||
Lubricant oil, grease |
Notes
PA: Polyamide / PP: Polypropylene / ABS: ABS resin / CR: Chloroprene rubber / NBR: Nitrile rubber / IIR: Butyl rubber / EPT, EPDM: Ethylene propylene rubber / PPS: Polyethylene sulfide / SR: Silicone rubber
Part Number |
---|
SCL-B14B |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter Of Cable Used | Color | Screw Size | Conforming cable external shape (minimum) (mm) | Conforming cable external shape (maximum) (mm) | Mounting Hole Diameter | Screw | Outer Diameter (mm) | Collar | Internal Diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,151.20 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | Φ12.5~14.5 | Black | G(PF) 1/2" | 12.5 | 14.5 | ø 22 | G1/2 / CTG16 | 33 | Black | 15.5 | SC rock |
Loading...
Shape | Integrated Type | Screw Standard | G (PF) Thread | Material | Resin |
---|---|---|---|---|---|
Protection Function (Environmental Resistance) | Waterproof / Flame Retardance | Representative Standard | ROHS | Type | Cable Gland |
Material | Polyamide |
Please check the type/dimensions/specifications of the part SCL-B14B in the Cable Gland, SC Lock Flame Retardant Type SC series.
Part Number |
---|
SCL-14A |
SCL-14B |
SCL-18A |
SCL-18B |
SCL-B18A |
SCL-B6B |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter Of Cable Used | Color | Screw Size | Conforming cable external shape (minimum) (mm) | Conforming cable external shape (maximum) (mm) | Mounting Hole Diameter | Screw | Outer Diameter (mm) | Collar | Internal Diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 382.00 | 2 Piece(s) | Available | 5 Day(s) or more | Φ10.5~12.5 | Grey | G(PF) 1/2" | 10.5 | 12.5 | - | G1/2 / CTG16 | 33 | Gray | 15.5 | - | ||
₹ 382.00 | 2 Piece(s) | Available | 5 Day(s) or more | Φ12.5~14.5 | Grey | G(PF) 1/2" | 12.5 | 14.5 | - | G1/2 / CTG16 | 33 | Gray | 15.5 | - | ||
₹ 356.00 | 1 Piece(s) | Available | 5 Day(s) or more | Φ14.5~16.5 | Grey | G(PF) 3/4" | 14.5 | 16.5 | - | CTG22 / G3/4 | 40 | Gray | 19.5 | - | ||
₹ 355.00 | 1 Piece(s) | Available | 5 Day(s) or more | Φ16.5~18.5 | Grey | G(PF) 3/4" | 16.5 | 18.5 | - | CTG22 / G3/4 | 40 | Gray | 19.5 | - | ||
₹ 3,264.35 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Φ14.5~16.5 | Black | G(PF) 3/4" | 14.5 | 16.5 | ø 28 | CTG22 / G3/4 | 40 | Black | 19.5 | SC rock | ||
₹ 1,334.96 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | Φ4.5~6.5 | Black | G(PF) 1/4" | 4.5 | 6.5 | ø 14 | G1/4 | 18.5 | Black | 7 | SC rock |