(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Analog multi-tester VS-100

Analog multi-tester VS-100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A safe design with a current-limiting fuse that can interrupt currents up to 100kA.

[Features]
· Current-limiting fuse that can interrupt 100kA.
· Tester for electrical equipment maintenance. Suitable for measuring high capacity low voltage circuits (500V and below).
· Includes a built-in current-limiting fuse that can interrupt currents up to 100kA, preventing the risk of arcing occurring.
· All ranges are protected from applied voltage up to 500V.
· Hard case included.

 
Part Number
VS-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,489.65

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring range (1) 10/50/250/500V Measuring range (2) 10/50/250/500V Measuring range (3) 2 k / 20 k / 2 MΩ

Please check the type/dimensions/specifications of the part VS-100 in the Analog multi-tester VS-100 series.