(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Analog multi-tester SP-18D

Analog multi-tester SP-18D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,302₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Non-removable test lead type with red LED check function

[Features]
· An integrated case type, ideal for carrying and stowing away.
· Resistance up to 200MΩ can be measured at low voltages (3 V).
· 0.01μF to 1,000μF condenser capacity measurement.
· Resistance measurement by LED check with 3 V terminal voltage.
· Battery check.
· Dual function panel screen protective cover that converts to a stand.

Features

●Integrated type that comes with a convenient case for carrying and storing.

Specification

●DC Voltage(V):600
●AC Voltage(V):600
●Direct Current(A):0.3
●Alternating Current(A):-
●Resistance(Ω):200M
●SPQ(piece):10
●W x D x H: 129 x 41.5 x 159.5mm
●Power Supply: AA Dry Battery(R6P) x 2(accessory)
Part Number
SP-18D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,302.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Measuring range (1) 0.3/3/12/30/120/600V Measuring range (2) 12/30/120/300/600V Measuring range (3) 2k/20k/2M/200MΩ
Measuring range (Others) 60μ/30m/0.3A