(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Multi Meter RD701

Digital Multi Meter RD701
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Multi-functional, measures up to +AC/DC1000V/10A, as well as RMS

[Features]
· High input impedance 1000M Ω.
· 4,000 count.
· 0.3% full accuracy.
· True RMS measurement (AC) note: RD701 only.
· Condenser capacity measurement
· Note: Not suitable for measurement of condensers with large leakage current.
· Temperature measurement (K type temperature sensor). Note: K-AD accessory required, sold separately.
· Note: K type temperature sensor K-250PC included.
· Frequency measurement.
· Note: Input voltage: 20VACrms or less.
· Input signal: Sine wave or square wave with 40% to 70% duty ratio.
· Input sensitivity: 10Hz to 20kHz: 0.9Vrms and above, : 20kHz to 500kHz: 2.6Vp or 1.9Vrms and above, : 500kHz to 1MHz: 4.2Vp or 3Vrms and above.
· ADP (current sensor) dedicated function.
· MAX recording measurement.
· Data hold/range hold.
· Relative value measurement.
· Auto power off (after approximately 30 minutes) can be canceled.
· Alarm for when test lead is improperly inserted into the current terminal.
· Protective holster with wall hanger and test lead holder.
· Tilt stand.

Features

●Direct reading temperature measurement is possible.(K type sensor accessory)

Specification

●DC Voltage(V):1000
●AC Voltage(V):1000
●Direct Current(A):10
●Alternating Current(A):10
●Resistance(Ω):40M
●SPQ(piece):1
●Detection Method: True Effective Value Rectification(RMS)
●Maximum Display: 4000 counts
●W x D x H: 87 x 55 x 179mm
●Power Supply: Laminated Type 9V Dry Battery(6F22) x 1(accessory)
Part Number
RD701
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,322.95

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
 

Basic Information

Count display 4000 RMS supported IEC standard CAT.Ⅲ CAT Ⅲ 600V
IEC Standard CAT.II CAT II 1000V CE-Compliant