(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multi Meter PC773

Digital Multi Meter PC773
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,151₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital Multimeter that can be connected to a PC.
[Features]
・ 11,000 counts, minimum resolution voltage: 0.01 mV, resistance: 0.01 Ω
・ Can measure up to 1,000 V AC/DC. Large liquid crystal display with backlight function
・ 0.28% maximum accuracy
・ Supports true effective value (AC)
・ The outer circumference uses an impact-resistant elastomer
・ 11 A DC/AC continuous measurement possible
・ Continuity check function that the red LED lights at the same time as the buzzer sound
・ Data hold, range hold, relative
・ Equipped with automatic power off function that operates in approx. 30 minutes (can be canceled)
・ Optical link USB interface (optional)
[Applications]
・ Ideal for weak electric circuit analysis, etc.

 
Part Number
PC773
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,151.11

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Count display 11000 RMS supported IEC standard CAT.Ⅲ CAT Ⅲ 600V
IEC Standard CAT.II CAT II 1000V CE-Compliant

Please check the type/dimensions/specifications of the part PC773 in the Digital Multi Meter PC773 series.

X
whatsapp-qr whatsapp-icon