(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulation Resistance MeterMG1000

Insulation Resistance MeterMG1000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1000V/500V/250V applied voltage with hot-line state detection function, JIScompliant

[Features]
· Automatic discrimination of measurement line while in a hot-line state.
· Dust-proof and drip-proof (IP54) design, JISC1302-2002 compliant.
· Three interchangeable rated voltage ranges when measuring insulation resistance.
· Automatic discrimination while in a hot-line state using the insulation resistance measuring function.
· Large, easy-to-read numbers and analog bar graph.
· Automatic data hold function of last measured values after measurement is complete.
· LCD with backlight.
· Automatic discharge function.
· AC/DC automatic discrimination-type AC/DC600V current measurement function.
· Continuity buzzer and ALARM lamp linked to a 400 Ω resistance measuring range and a 40 Ω resistance measuring range.

Features

●Test rod can be stored in Main body, integrated protective case model.

Specification

●Rated Measuring Voltage(V/MΩ):250/4000, 500/4000, 1000/4000
●Min Display(MΩ):0.001
●AC Voltage(V):600
●SPQ(piece):5
●W x D x H: 142 x 57 x 170mm
●Power Supply: AA Dry Battery(R6) x 6(accessory)
Part Number
MG1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,615.80

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1
 

Basic Information

IEC standard CAT.Ⅲ CAT Ⅲ 600V CE-Compliant Measuring range (1) 250 V・4000 MΩ
Measuring range (2) 500 V·4000 MΩ Measuring range (3) 1000V / 4000MΩ

Please check the type/dimensions/specifications of the part MG1000 in the Insulation Resistance MeterMG1000 series.