(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Safety Fence, Mesh Type (Part Number)

Safety Fence, Mesh Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,550₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.

Product Description

A 30-mesh safety fence that can be selected from any size from 200 to 1,000 mm in product width.
[Features]
・ It uses 30 mesh.
・ It has excellent visibility and breathability, and has high strength.
[Applications]
・ General-purpose safety fence use

Part Number
SFMF30H21W1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,549.67

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Panel / Center Material Shape Wire mesh Shipping form Assembly type Height(mm) 2,100
Panel / Center Material Quality Iron Width(mm) 1000 Panel / Center Material Thickness / Wire Diameter 2.3
Frame / Column Type Aluminum Extrusion Lower Leg Portion Height(mm) 110 Frame / Column Color Silver
Door / Sliding Door Type NA

Please check the type/dimensions/specifications of the part SFMF30H21W1000 in the Safety Fence, Mesh Type series.