(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pulse AC Method Area Ionizer ER-X (Part Number)

Pulse AC Method Area Ionizer ER-X
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·It supports not only "breeze" and "high speed" static elimination using compressed air, but also "airless (no wind)" static elimination that does not require compressed air
·Since 2-head connection is also possible, it can be used for static elimination of various applications

Product features details

It contributes to "time saving" by high-speed static elimination by a large amount of ions
A multi-functional type that also supports static elimination of "airless (no wind)" and "breeze."

Product feature details 01 of Pulse AC method Area ionizer ER-X

Bar type head

Product feature details 02 of Pulse AC method Area ionizer ER-X

Spot type head

Product feature details 03 of Pulse AC method Area ionizer ER-X

UL, CE, CSA certified.
CE: Marking compliant
UL, CSA: NRTL certification by TUV SUD America Inc.

It supports a variety of applications with all types of static elimination, such as "no wind (airless)," "breeze," and "high speed."

The ER-X series supports not only "breeze" and "high speed" static elimination using compressed air, but also "airless (no wind)" static elimination that does not require compressed air.
In addition, 2-head connection is also possible, so it can be used for static elimination of various applications.

Product feature details 04 of Pulse AC method Area ionizer ER-X
 
It reduces static elimination time by releasing air + large amounts of ions.
No worries about fluttering of laminated film and scattering of minute parts.
By releasing a large amount of ions, the static elimination time can be shortened. It is ideal for applications such as electronic paper and thin-film solar batteries where static elimination speed is directly linked to improved takt time productivity.
It is possible to eliminate static electricity even with air less than 0.05 MPa, which was not possible with conventional models. Since there is almost no dust diffusion due to air and there is no risk of workpiece fluttering or flying, it is ideal for static elimination of applications such as laminated films, micro parts, and FPDs (mobile panels) that require high cleanliness.
It achieves high-speed static elimination with the pulse AC method
Static elimination time characteristics (Typical example)
It achieves high-speed static elimination with the pulse AC method
It uses a pulse AC method that alternately applies "+" and "-" voltages to a single discharge needle. Since it produces a large amount of ions and can release a large amount of ions, it enables static elimination in a short time.
The pulse frequency can be set in 8 steps according to the application, from 100 Hz for static elimination for short-distance / mobile workpiece to 1 Hz for static elimination for long distances and spaces.
Product feature details 05 of Pulse AC method Area ionizer ER-X
Equipped with automatic ion balance control function
Pulse AC method
It automatically controls to maintain the set ion balance by sensing the amount of ion generation that fluctuates due to changes in the environment and feeding back the amount of change.
Product feature details 06 of Pulse AC method Area ionizer ER-X

Bar type head
It contributes to "time saving" by high-speed static elimination by a large amount of ions

Product feature details 07 of Pulse AC method Area ionizer ER-X
 
Heat and cold resistant types are also available
ER-X□HC 
Operating ambient temperature: Bar type heads with a temperature of -60 to +200°C are available.
 
Product feature details 08 of Pulse AC method Area ionizer ER-X
 
Ultra compact slim head
High-speed static elimination by thoroughly reviewing the structure of the discharge part * 1 and maintainability * It has realized an ultra compact slim head that achieves both 2.
It can be installed in equipment that has not been able to take antistatic measures due to lack of space, or can be installed later.
* 1: Pulse AC method, built-in air piping (Maximum pressure 0.5 MPa)
* 2: Discharge needle air barrier structure, batch cleaning / replacement structure
Product feature details 09 of Pulse AC method Area ionizer ER-X
Flat front shape for easy cleaning
Due to the flat front shape, the discharge needle and air outlet can be cleaned at once simply by brushing along the groove.
Product feature details 10 of Pulse AC method Area ionizer ER-X
Discharge needle air barrier structure reduces dirt
By shielding the discharge needle with clean air, performance deterioration due to dust adhesion is prevented. In addition, by separating the air for the discharge needle barrier and for ion transfer, it prevents discharge instability due to pressure concentration and efficiently generates and conveys ions.
Product feature details 11 of Pulse AC method Area ionizer ER-X

Preventing foreign objects from entering by considering the head material
In consideration of the manufacturing process of rechargeable batteries, etc., copper is not used or plated. Minimized anxiety about foreign object contamination.

 
Easy replacement of discharge needle by unitization
By making the discharge needle a unit (set of 4 needles), the replacement work has been greatly simplified. It can be easily removed by sliding it to both sides according to the arrow on the unit.
Product feature details 12 of Pulse AC method Area ionizer ER-X

Spot type head
It boasts the fastest static elimination time * 2-spot type head

Pulse AC spot type ionizer * 1 is the fastest. Static elimination time 0.3 seconds or less * It achieves 2
By adopting the pulse AC method, a large amount of ions are generated and a large amount of ions can be emitted, so static elimination is possible in a short time. Moreover, the industry's fastest static elimination time of 0.3 seconds or less for a spot type ionizer with ø15 mm or less * 2 (±1,000 V to ±100 V) is achieved.
* 1: Spot diameter ø15 mm or less
* 2: As of June 2019

 
It supports static elimination of "airless (no wind)" and "breeze," and static elimination is possible without blowing off minute workpieces
Universal head installation is possible with a cable with a flexible built-in air tube

The angle of the air supply port can be adjusted
High voltage unit of ER-X001
Product feature details 13 of Pulse AC method Area ionizer ER-X

Controller
Two head connection for increased static elimination area and layout expandability

  • It can be combined with different head variations
    * The new type controller ER-XC02 can also connect the bar type head and spot type head at the same time
  • Static elimination is possible with a head layout that sandwiches the workpiece
  • It is possible to improve static elimination efficiency by synchronizing 2 heads
Product feature details 14 of Pulse AC method Area ionizer ER-X
 

Equipped with charging function
This is a convenient function for charging paper and parts for adsorption and transportation.
(*1): Head 2 performs normal static elimination operation.
(*2): ER-X001 cannot use the charging function. (The electric discharge machining will stop. )

All-in-one model equipped with various functions for ideal static elimination

Product feature details 15 of Pulse AC method Area ionizer ER-X

App. Example

Static elimination function

Static elimination and dust removal when the TAB protective film is peeled off
Static elimination during transportation of resin molded products
Static elimination and dust removal during transportation of digital camera case
Usage example 01 of Pulse AC method Area ionizer ER-X
Usage example 02 of Pulse AC method Area ionizer ER-X
Usage example 03 of Pulse AC method Area ionizer ER-X
Dust removal when assembling the meter panel
Dust removal when transporting food cups
Preventing molded products from adhering to molds
Usage example 04 of Pulse AC method Area ionizer ER-X
Usage example 05 of Pulse AC method Area ionizer ER-X
Usage example 06 of Pulse AC method Area ionizer ER-X
Preventing clogging of part feeder
FPC high-speed static elimination
Preventing static electricity destruction during ponding
Usage example 07 of Pulse AC method Area ionizer ER-X
Usage example 08 of Pulse AC method Area ionizer ER-X
Usage example 09 of Pulse AC method Area ionizer ER-X
High-speed static elimination with taping machine
Airless static elimination during transportation of minute parts
 
Usage example 10 of Pulse AC method Area ionizer ER-X
Usage example 11 of Pulse AC method Area ionizer ER-X
 

Charging function

Pasting the sheet
Wrapping around rollers
 
Usage example 12 of Pulse AC method Area ionizer ER-X
Usage example 13 of Pulse AC method Area ionizer ER-X
 
Part Number
ER-X001
ER-XANT2
ER-XC02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTypes of Related components Head Type Effective Static Elimination Width
(mm)
Static Neutralization Time Ion Balance Maximum Air Pressure
(MPa)
Current Consumption

₹ 72,929.72

1 Piece(s) 11 Day(s) or more HeadSpot TypeApprox. 500.3 seconds or less, 0.5 seconds or less±30 V or less0.5-

₹ 6,428.81

1 Piece(s) 11 Day(s) or more Discharge needle unit for ER-X008------

₹ 35,351.73

1 Piece(s) 11 Day(s) or more Controller-----When 1 head is connected: 450 mA or less, when 2 heads are connected: 800 mA or less

Loading...

  1. 1
 

Basic Information

Type Related Components