(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Belcon Mini for Incorporation Into Equipments and Machines PETA-CON 40 Standard Type DHQ (Part Number)

Belcon Mini for Incorporation Into Equipments and Machines PETA-CON 40 Standard Type DHQ
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Ultra low-profile belt conveyor with no protrusions on the underside of the conveyor
·For incorporation into equipment machines
·Transport length can be specified from 25 to 150
·High quality multifunctional (8) belts are standard equipment
·Flat structure with no protrusions on the underside of the conveyor
·Easy to install parts with 2-groove frame (M6 nut can be inserted)

Part Number
OKU1DHQ-[195,​245,​295,​345,​395,​495]-P-[L,​R]-[25-150/1]-[6S,​10S,​13S,​16S,​19S,​22S,​25S,​28S]-[1,​2,​3,​4]-[G,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Driving Type Head drive Belt Type Flat Belts Speed Control Method Brushless Speed
Max. Mass of Conveyed Material(kg) 5 Belt Material Polyurethane Max. Conveyance Speed(m/min) 28.0